Grace – Graphical Peripheral Configuration Tool Status: ACTIVE

GRACE

Description/Features

Technical Documents

Support & Community

Order Now



Description

GRACE MSP430 Software

For more information, visit the Grace Wiki

- Fully harness MSP430 MCUs integrated analog and digital peripherals with Grace Software
Enable and configure ADCs, DACs, timers, clocks, serial communication interfaces and more, by interacting with buttons, drop-down menus, and text fields. Navigate through the MSP430 MCUs highly integrated peripheral set with ease.

- Grace software supports all MSP430F2xx and G2xx Value Line MCU devices
This means it supports the MSP430 MCUs most popular tools such as MSP-EXP430G2 LaunchPad, eZ430-F2013, eZ430-RF2500 and other tool kits.

Specific MSP430 devices supported in the latest release are:

  • MSP430G2xx1 Value Line
  • MSP430G2xx2 Value Line
  • MSP430G2xx3 Value Line
  • MSP430F20xx Devices
  • MSP430F21x1 Devices
  • MSP430F21x2 Devices
  • MSP430F22x2 Devices
  • MSP430F22x4 Devices
  • MSP430F23x0 Devices
  • MSP430F23x/F24x/F24x1/F2410 Devices
  • MSP430F24xx/F26xx Devices

- Seamless integration into TI's eclipse-based Code Composer Studio software
Grace software generates easy-to-understand C code, which is directly inserted into your active project. This seamless integration into the integrated development environment (IDE) allows the Grace generated code to be debugged and downloaded into your MSP430 microcontroller just as if it was handwritten.

video platformvideo managementvideo solutionsvideo player

Features
  • GUI-based configuration tool for setting up ADCs, OpAmps, Timers, Clocks, GPIO, Comparators, Serial Communication, and other MSP430 peripherals.
  • Generates easy-to-understand C code that properly configures your device
  • Compatible with LaunchPad and most eZ430 tools
  • Grace tooltips offer helpful popups and hints for properly configuring your MSP430 device
  • Grace provides a Basic, Power User, and Register-level view offering different levels of abstraction for setting up your peripherals.
  • As a free CCS plug-in, Grace seamlessly integrates into the MSP430 tool chain and development process
  • Minimizes any configuration conflicts or collisions between multiple peripherals

Install Instructions:

There are several options for getting Grace, which are available in the table below!

OPTION 1 (Recommended) - Get the latest version of CCSv5! - GRACE-FREE

  • Grace is a pre-installed plugin in CCS version 5.1 and later and is included by default with the MSP430 package. If you don't have it already, download and install Code Composer Studio 5. Grace examples are included inside the MSP430Ware resource package. You can check which version of Grace you have by finding the Grace icon in the Help->About Code Composer Studio menu in CCS.

  • If you have an exisiting installation of CCSv5.1 and you are missing the Grace installation or want to install MSP430Ware for the examples: Please run the latest CCS installer again and select the components you want to have installed. You can also use the Install new software function of Eclipse.

OPTION 2 - Grace Standalone Tool - GRACE
  • For those developing in development environments other than CCS, a standalone version of Grace is also provided, and can be downloaded & installed within the table below, labelled “GRACE”.

LEGACY - For those using Code Composer Studio 4.2 - GRACE-CCSV4
  • We recommend that users use the latest version of CCSv5. However, for users still using Code Composer Studio version 4.2, you can download the Grace 1.0 installer package in the table below, labelled “GRACE-CCSV4. Please note that Grace 1.0 needs CCS 4.2 to work properly! Other versions of CCS are not supported. We highly recommend updating to the latest version of CCS as this version is deprecated.

Questions? Ask for help on the MSP430 section of the E2E forum at www.ti.com/gracefeedback



Order Now
Part Number Texas Instruments Status Price (US$) Current Version  

GRACE-FREE:
Code Composer Studio IDE with Grace Plugin


ACTIVE Free    

GRACE:
Grace - standalone version; does not require Code Composer Studio IDE


ACTIVE Free   1.10.03  

GRACE-CCSV4:
Grace 1.0 Plugin for Code Composer Studio 4.2

ACTIVE Free    
Technical Documents
More Literature (2)
Title Abstract Type Size (KB) Date Views
PDF 2175 05 Mar 2012 2,335
PDF 601 25 May 2011 660
Name Part Number Tool Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5  CCSTUDIO  Code Composer Studio(TM) IDE 
MSP430 14-Pin Target Board  MSP-TS430PW14  Development Boards/EVMs 
MSP430 14-Pin Target Board and USB Programmer  MSP-FET430U14  Development Boards/EVMs 
MSP430 2.4-GHz Wireless Target Board  EZ430-RF2500T  Development Boards/EVMs 
MSP430 LaunchPad Value Line Development kit  MSP-EXP430G2  Development Boards/EVMs 
MSP430 Solar Energy Harvesting Development Tool  EZ430-RF2500-SEH  Development Boards/EVMs 
MSP430 Wireless Development Tool  EZ430-RF2500  Development Boards/EVMs 
MSP430 20- and 28-Pin Target Board Only (Pinout A)  MSP-TS430PW28A  Development Platforms 
MSP430 20- and 28-Pin Target Board and USB Programmer Bundle (Pinout A)  MSP-FET430U28A  Development Platforms 
Part Number Name Product Family
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
MSP430F2001  16-bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM, Comparator  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2002  16-bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM, 10-Bit SAR A/D, USI for SPI/I2C  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2003  16-bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM, 16-Bit Sigma-Delta A/D, USI for SPI/I2C  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2011  16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, Comparator  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2012  16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 10-Bit SAR A/D, USI for SPI/I2C  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2013  16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 16-Bit Sigma-Delta A/D, USI for SPI/I2C  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2013-EP  Enhanced Product 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 16-Bit Sigma-Delta A/D  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2101  16-bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM, Comparator  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2111  16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, Comparator  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2112  16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 256B RAM, 10 bit ADC, 1 USCI  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2121  16-bit Ultra-Low-Power Microcontroller, 4kB Flash, 256B RAM, Comparator  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2122  16-bit Ultra-Low-Power Microcontroller, 4kB Flash, 512B RAM, 10 bit ADC, 1 USCI  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2131  16-Bit Ultra-Low-Power Microcontroller, 8kB Flash, 256B RAM, Comparator  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2232  16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 512B RAM  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2232-Q1  Automotive Catalog 16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 512B RAM  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2234  16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 512B RAM  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2234-Q1  Automotive Catalog 16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 512B RAM  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2252  16-bit Ultra-Low-Power Microcontroller, 16kB Flash, 512B RAM  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2252-Q1  Automotive Catalog 16-bit Ultra-Low-Power Microcontroller, 16kB Flash, 512B RAM  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2254  16-bit Ultra-Low-Power Microcontroller, 16kB Flash, 512B RAM  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2254-Q1  Automotive Catalog 16-bit Ultra-Low-Power Microcontroller, 16kB Flash, 512B RAM  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2272  16-bit Ultra-Low-Power Microcontroller, 32kB Flash, 1K RAM  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2272-Q1  Automotive Catalog 16-bit Ultra-Low-Power Microcontroller, 32kB Flash, 1K RAM  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2274  16-bit Ultra-Low-Power Microcontroller, 32kB Flash, 1K RAM  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2274-EP  16-bit Ultra-Low-Power Micro controller, 32kB Flash, 1K RAM  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2274-Q1  Automotive Catalog 16-bit Ultra-Low-Power Microcontroller, 32kB Flash, 1K RAM  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F233  16-bit Ultra-Low-Power Microcontroller, 8KB Flash, 1KB RAM, 12-Bit ADC, USCI, HW Multiplier  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2330  16-bit Ultra-Low-Power Microcontroller, 8KB Flash, 1024B RAM, Comparator  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F235  16-bit Ultra-Low-Power Microcontroller, 16KB Flash, 2KB RAM, 12-Bit ADC, USCI, HW Multiplier  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2350  16-bit Ultra-Low-Power Microcontroller, 16KB Flash, 2048B RAM, Comparator  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2370  16-bit Ultra-Low-Power Microcontroller, 32KB Flash, 2048B RAM, Comparator  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2410  16-bit Ultra-Low-Power Microcontroller, 56KB Flash, 4KB RAM, 12-Bit ADC, 2 USCIs, HW Multiplier  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2416  16-Bit Ultra-Low-Power Microcontroller, 92KB Flash, 4KB RAM, 12 Bit ADC, 2 USCIs, HW Multiplier  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2417  16-Bit Ultra-Low-Power Microcontroller, 92KB Flash, 8KB RAM, 12 Bit ADC, 2 USCIs, HW Multiplier  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2418  16-Bit Ultra-Low-Power Microcontroller, 116KB Flash, 8KB RAM, 12 Bit ADC, 2 USCIs, HW Multiplier  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2419  16-Bit Ultra-Low-Power Microcontroller, 120KB Flash, 4KB RAM, 12 Bit ADC, 2 USCIs, HW Multiplier  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F247  16-bit Ultra-Low-Power Microcontroller, 32KB Flash, 4KB RAM, 12-Bit ADC, 2 USCIs, HW Multiplier  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2471  16-bit Ultra-Low-Power Microcontroller, 32KB Flash, 4KB RAM, 2 USCIs, HW Multiplier  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F248  16-bit Ultra-Low-Power Microcontroller, 48KB Flash, 4KB RAM, 12-Bit ADC, 2 USCIs, HW Multiplier  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2481  16-bit Ultra-Low-Power Microcontroller, 48KB Flash, 4KB RAM, 2 USCIs, HW Multiplier  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F249  16-bit Ultra-Low-Power Microcontroller, 60KB Flash, 2KB RAM, 12-Bit ADC, 2 USCIs, HW Multiplier  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F249-EP  Enhanced Product 16-bit Ultra-Low-Power Microcontroller, 60KB Flash, 2KB RAM, 12-Bit ADC, 2 USCIs,   MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2491  16-bit Ultra-Low-Power Microcontroller, 60KB Flash, 2KB RAM, 2 USCIs, HW Multiplier  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2616  16-Bit Ultra-Low-Power MCU, 92KB Flash, 4KB RAM, 12-Bit ADC, Dual DAC, 2 USCI, HW Mult, DMA  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2617  16-Bit Ultra-Low-Power MCU, 92KB Flash, 8KB RAM, 12-Bit ADC, Dual DAC, 2 USCI, HW Mult, DMA  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2618  16-Bit Ultra-Low-Power MCU, 116kB Flash, 8KB RAM, 12-Bit ADC, Dual DAC, 2 USCI, HW Mult, DMA  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2618-EP  Enhanced Product 16-Bit Ultra-Low-Power MCU, 92KB Flash, 8KB RAM, 12-Bit ADC, Dual DAC, 2 USCI  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2619  16-Bit Ultra-Low-Power MCU, 92KB Flash, 4KB RAM, 12-Bit ADC, Dual DAC, 2 USCI, HW Mult, DMA  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2619S-HT  High Temp 16-Bit Ultra-Low-Power MCU, 120KB Flash, 4KB RAM, 12-Bit ADC, Dual DAC, 2 USCI,HW Mult,DMA  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2001  MSP430G2x01, MSP430G2x11 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2001-Q1  MSP430G2x01-Q1, MSP430G2x11-Q1 Automotive Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2101  MSP430G2x01, MSP430G2x11 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2101-Q1  MSP430G2x01-Q1, MSP430G2x11-Q1 Automotive Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2102  MSP430G2x32, MSP430G2x02 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2111  MSP430G2x01, MSP430G2x11 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2111-Q1  MSP430G2x01-Q1, MSP430G2x11-Q1 Automotive Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2112  MSP430G2x52, MSP430G2x12 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2121  MSP430G2x21, MSP430G2x31 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2121-Q1  MSP430G2x21, MSP430G2x31 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2131  MSP430G2x21, MSP430G2x31 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2131-Q1  MSP430G2x21, MSP430G2x31 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2132  MSP430G2x32, MSP430G2x02 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2133  MSP430G2x33, MSP430G2x03 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2152  MSP430G2x52, MSP430G2x12 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2153  MSP430G2x53, MSP430G2x13 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2201  MSP430G2x01, MSP430G2x11 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2201-Q1  MSP430G2x01-Q1, MSP430G2x11-Q1 Automotive Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2202  MSP430G2x32, MSP430G2x02 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2203  MSP430G2x33, MSP430G2x03 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2210  MSP430G22x0 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2211  MSP430G2x01, MSP430G2x11 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2211-Q1  MSP430G2x01-Q1, MSP430G2x11-Q1 Automotive Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2212  MSP430G2x52, MSP430G2x12 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2213  MSP430G2x53, MSP430G2x13 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2221  MSP430G2x21, MSP430G2x31 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2221-Q1  MSP430G2x21, MSP430G2x31 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2230  MSP430G22x0 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2231  MSP430G2x21, MSP430G2x31 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2231-Q1  MSP430G2x21, MSP430G2x31 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2232  MSP430G2x32, MSP430G2x02 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2233  MSP430G2x33, MSP430G2x03 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2252  MSP430G2x52, MSP430G2x12 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2253  MSP430G2x53, MSP430G2x13 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2302  MSP430G2x32, MSP430G2x02 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2303  MSP430G2x33, MSP430G2x03 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2312  MSP430G2x52, MSP430G2x12 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2313  MSP430G2x53, MSP430G2x13 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2332  MSP430G2x32, MSP430G2x02 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2333  MSP430G2x33, MSP430G2x03 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2352  MSP430G2x52, MSP430G2x12 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2353  MSP430G2x53, MSP430G2x13 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2402  MSP430G2x32, MSP430G2x02 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2403  MSP430G2x33, MSP430G2x03 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2412  MSP430G2x52, MSP430G2x12 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2413  MSP430G2x53, MSP430G2x13 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2432  MSP430G2x32, MSP430G2x02 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2433  MSP430G2x33, MSP430G2x03 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2452  MSP430G2x52, MSP430G2x12 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2453  MSP430G2x53, MSP430G2x13 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2513  MSP430G2x53, MSP430G2x13 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2533  MSP430G2x33, MSP430G2x03 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2553  MSP430G2x53, MSP430G2x13 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
Support and Community

Wikis

processors.wiki.ti.com

Topics Category Last modified Views
MSP430 Training, MSP430, FRAM, CapTouch, Grace 12 Mar 2012 12:00 AM 144,181
Grace 15 Mar 2012 12:00 AM 50,403

Search Embedded Processors Wiki

Customer Tags Help

Most Popular Tags for GRACE:

View All Tags