Low Power Humidity Sensor and Digital Temperature Sensor Evaluation Module

(OBSOLETE) HDC1000EVM

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The HDC1000EVM evaluation kit is a plug and play system to test and evaluate the HDC1000 humidity and temperature sensor. The EVM is a breakable PCB which consists of 3 sections. The first section is a USB  to I2C converter based on MSP430F5528 microcontroller,  the second section is a conversion board  (WCSP to SIL 100mil pitch) with the HDC1000 and the third section is a narrow 5mm x 5,5mm pcb with the HDC1000 (WCSP to SIL 50mil pitch) which allows to reduce the thermal mass of the system (sensor + pcb). Both second and third section can be used for remote measurements. The HDC1000EVM does not need additional hardware, calibration nor does it require any software programming - only the HDC1000EVM GUI has to be installed. The software is able to configure the HDC1000's registers, display temperature and relative humidity in two graphs and export data in CSV format.

Features
  •  Plug & Play
  •  Complete HR and Temperature data logger
  •  Size scalable according to evaluation needs

Technical Documents
User guides (2)
Title Abstract Type Size (KB) Date
PDF 621 24 Jul 2014
PDF 1400 24 Jul 2014

Software (1)


TI Devices (5)

Part Number Name Product Family
HDC1000  Low Power, 3% Accuracy Digital Humidity Sensor with Integrated Temperature Sensor  Sensors 
HDC1008  Low Power, 4% Accuracy Digital Humidity Sensor with Integrated Temperature Sensor  Sensors 
LP2985-N  Micropower 150mA Low-Noise Ultra-Low-Dropout Regulator  Power management 
MSP430F5528  25 MHz MCU with Integrated USB Phy, 128KB Flash, 8KB RAM, 12Bit/10 Channel ADC, 32BIT HW Multiplier  MSP430 ultra-low-power MCUs 
TPD4E004  4-Channel ESD Protection Array for High-Speed Data Interfaces  Circuit protection 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs