Harsh Environment Acquisition Terminal (H.E.A.T) Evaluation Module Platform for High-Temperature App


Description & Features

Technical Documents

Support & Training

Order Now

Key Document


Special Note

Please see the TIDA-00002 reference design for more information on the products contained in this obsolete Evaluation Module.

The H.E.A.T. Evaluation Module is a high-temperature signal conditioning and processor evaluation platform with a complete signal chain of components designed to withstand extreme operating temperatures up to 210ºC. The H.E.A.T. EVM PCB is made with Polyimide material and includes high temperature rated passive components, and utilizes high temperature solder material which makes it well suited for operation in a 200°C operating environment. The H.E.A.T. EVM kit includes the H.E.A.T. board. The EVM enables customers to develop applications that can operate in a high-temperature environment quickly with qualified components, risk-free without having to screen off-the-shelve devices for temperature ranges outside their datasheet specifications.

Note: This EVM is RoHS exempt under RoHS exemptions 7(a) and 7(c)I


One HEATEVM development kit with 0ºC to 210ºC qualified high-temperature components allows rapid evaluation and development of a 200°C signal chain with:

  • Up to 8 channels of analog data
  • Analog signals conditioned, digitized and processed at temperature
  • 6 channels dedicated for temperature, pressure, and accelerometers
  • 2 general purpose channels (One fully differential and One single ended)
  • Components included on the EVM include:


  • ADS1278-HT – Octal Simultaneous Sampling 24-Bit 128KSPS Analog-to-Digital Converter
  • SM470R1B1M-HT – ARM7 Microcontroller
  • OPA211-HT – Low-Noise Operational Amplifier
  • OPA2333-HT – Low Power Zero-Drift Series Operational Amplifier
  • INA333-HT – Zero Drift, Low Power, Single Supply Instrumentation Amplifier
  • THS4521-HT – Low-Power Fully Differential Amplifier
  • REF5025-HT – 2.5V Precision Voltage Reference
  • SN65HVD233-HT – CAN Transceiver
  • SN65HVD11-HT – RS485 Transceiver

Technical Documents
User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 515 24 Jul 2015 288
More literature (1)
Title Abstract Type Size (KB) Date Views
PDF 540 23 May 2011 202

Software (3)

Design Kits & Evaluation Modules (2)

Name Part Number Tool Type
ADS1278 Performance Demonstration Kit  ADS1278EVM-PDK  Evaluation Modules & Boards 
THS4521EVM Evaluation Module  THS4521EVM  Evaluation Modules & Boards 

TI Devices (10)

Part Number Name Product Family
ADS1278-HT  High-Temperature Quad/Octal, Simultaneous-Sampling, 24-Bit Analog-to-Digital Converter  Data Converter 
INA333-HT  High Temperature Low Power, Precision Instrumentation Amplifier  Amplifier 
OPA211-HT  High Temperature 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier  Amplifier 
OPA2333-HT  High Temperature 1.8-V Micropower CMOS Operational Amplifier Zero-Drift Series  Amplifier 
REF5025-HT  High Temperature Low Noise, Very Low Drift, Precision Voltage References  Power Management Products 
SM28VLT32-HT  32-Mbit High-Temp Flash Memory with Serial Peripheral Interface (SPI) Bus  Memory Products 
SM470R1B1M-HT  High Temperature ARM7TDMI™ Flash Microcontroller  Analog & Mixed-Signal 
SN65HVD11-HT  High Temperature 3.3-V RS-485 Transceiver  Other Interface Products 
SN65HVD233-HT  High Temperature 3.3-V CAN Transceiver  Interface Products 
THS4521-HT  High Temperature, Very Low Power, Negative Rail Input, Rail-to-Rail Output, Differential Amp  Amplifier 

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.