High Speed ADC to HSMC (Altera) Header Adaptor Card Status: ACTIVE

HSMC-ADC-BRIDGE

Description/Features

Technical Documents

Support & Community

Order Now



Description

View   View Image

The HSMC-ADC-Bridge passive interconnect board enables the output of TI’s LVDS output high speed ADCs to be directly connected to a standard HSMC interconnect header, a typical input on the latest Altera FPGA EVMs. This enables users of TI’s high speed data converter EVMs to directly interface to Altera FPGA’s for prototyping purposes, saving the time and cost of producing a custom prototyping board.

Features
  • Enables direct connection from TI high speed ADC EVMs with LVDS outputs to the HSMC standard header

Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Lead-Free   RoHS   REACH   WEEE   CE-EMC   CE-RTTE/LVD   FCC   Batteries   Enclosure   Ext Power Supply  

HSMC-ADC-BRIDGE:
High Speed ADC to HSMC (Altera) Header Adaptor Card

$49.00(US$)


Pricing may vary.



ACTIVE Yes   Yes   Yes   NA   NA   NA   NA   No   No   No  
Contact a Distributor  
Technical Documents
More Literature (2)
Title Abstract Type Size (KB) Date Views
ZIP 1755 13 Oct 2011 612
PDF 1046 25 Apr 2011 582
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Recorded Content   On Demand  


See More Training & Events

Customer Tags Help

No Tags are Available for this Part Number

Other Support