AC Induction Motor for TMDSHVMTRPFCKIT Status: ACTIVE

HVACIMTR

Description/Features

Technical Documents

Support & Community

Order Now



Description

View  View HVACIMTR

The ACI Motor Kit is designed for customers looking to use the High Voltage Motor Control and PFC Developer's kit with an AC induction motor. The kit includes a three phase AC induction motor and an encoder, both of which are work with the motor control kit software right out of the box.

All software, documentation, and hardware documents can be accessed by installing controlSUITE.

Features
Three phase AC induction (ACI) motor for use with High Voltage Motor Control and PFC Developer's Kit (TMDSHVPFCMTRKIT).

Included ACI motor: GE 5K33GN2A, 180W 220VAC 1.3A Encoder included for sensored motor control software development

Included incremental encoder: 2048 PPR, Quantum Devices QD200-05/05-2048-0-01-T8-01-00 TMDSHVMTRPFCKIT software tuned for included motor and encoder.

All software, documentation, and hardware documents can be accessed by installing controlSUITE.
Order Now
Part Number Texas Instruments Status Price (US$) Host   Current Version   Version Date  

HVACIMTR:
AC Induction Motor for TMDSHVMTRPFCKIT


ACTIVE $299.00   PC   1.0   12/15/2009  
TI Software
Name Part Number Software Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
controlSUITE  CONTROLSUITE  Device Drivers 
Support and Community

Wikis

processors.wiki.ti.com

Topics Category Last modified Views
C2000 Applications, Development Tools for C2000, C2000 14 Jul 2011 12:00 AM 49,796
Code Composer Studio v4, C2000, C2000 281x, Development Tools for C2000 22 Aug 2011 12:00 AM 74,216
Development Tools for C2000, Code Composer Studio v5, C2000 281x, C2000 20 Dec 2011 12:00 AM 11,109
Flash, FAQ, C2000, C2000 Delfino 2833x, C2000 2823x, Flash for C2000, C2000 281x, C2000 280x, Development Tools for C2000 03 May 2011 12:00 AM 37,218
Compiler, FAQ, Development Tools for C2000, C2000 06 Feb 2012 12:00 AM 28,872

Search Embedded Processors Wiki

Customer Tags Help

No Tags are Available for this Part Number