IP Camera Reference Designs

(ACTIVE) IPCAMERARD

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

Texas Instruments offers multiple highly optimized reference designs based on the DM36x, DM38x, DM812x, and DMVAx DaVinci™ video processors for the IP camera market to enable developers to speed through the design process as well as reducing overall bill of materials costs.

These reference designs:

  • Reduce development time by up 90%
  • Deliver higher quality video, up to 10 megapixel at reduced frame rate
  • Optimize electronic bill of materials
  • Empower customers to design sub $100 HD IP cameras

These solutions reduce development time by including:

  • Complete and optimized schematics
  • Gerber files
  • Free Linux application source code
  • Video Content Analysis (VCA) capability

 

Business Model

  1. Buy one IPCamera reference design kit from Appro Photoelectronics following one of the links below
  2. After purchase of reference design kit, ONVIF compliant IPCamera application software (in source and includes GUI), schematics, gerbers and BOM are available through Appro, free of any additional NRE or royalty due to TI
  3. First 8 hours of free support available through Appro

 

The table below summarizes different reference designs and their features.

Reference Design SoC Resolution and Frame Rate Codecs Supported Advanced Features Buy Now Price
1 to 5 Megapixel mainstream cameras, low light cameras and intelligent cameras
TMDSIPCAM369X104
TMDSIPCAM369X104 image
DM369 720p30+3G-NF
1080p30
3MP@20fps
SVCT/H.264, MPEG4 and MJPEG TI’s third generation noise filter
Video Stabilization
Face detection/recognition

Buy from Distributor
Supplier: Appro

$995 USD
TMDSIPCAMVA2MT5
DMVA2 720p30+VA
1080p30
SVCT/H.264, MPEG4 and MJPEG Camera tamper detection Intelligent motion detection
Trip zone
People counting Streaming metadata

Buy from Distributor
Supplier: Appro

$895 USD
DM368IPNC-MT5
DM368IPNC-MT5 image
DM368 1080p30
3MP@20fps
SVCT/H.264, MPEG4 and MJPEG Noise Filter
Video Stabilization
Face detection / recognition

Buy from Distributor
Supplier: Appro

$995 USD
DMVA1IPNC-MT5
DMVA1IPNC-MT5 image
DMVA1 D1-30fps +VA
720p30
SVCT/H.264, MPEG4 and MJPEG Camera tamper detection Intelligent motion detection
Trip zone
People counting Streaming metadata

Buy from Distributor
Supplier: Appro

$995 USD
DM365IPNC-MT5
DM365IPNC-MT5 Image
DM365 720p30
1080p15
SVCT/H.264, MPEG4 and MJPEG Noise Filter
Video Stabilization
Face detection / recognition datasheet

Buy from Distributor
Supplier: Appro

$795 USD
2 to 10 Megapixel mainstream cameras, low light cameras and intelligent cameras
TMDSIPCAM388X36
TMDSIPCAM388X36 image
DM388 1080p30+4G-NF+WDR
1080p60
5MP@27fps
8MP@16fps
10MP@12fps
SVCT/H.264, MPEG4 and MJPEG TI’s fourth generation noise filter
Video Stabilization
Face detection/recognition

Buy from Distributor
Supplier: Appro

$995 USD
TMDSIPCAMVA3
Image
DMVA3 1080p30+VA
5MP@13fps +VA
8MP@8fps+VA
10MP@6fps+VA
SVCT/H.264, MPEG4 and MJPEG Camera tamper detection Intelligent motion detection
Trip zone
People counting Streaming metadata

Buy from Distributor
Supplier: Appro

$995 USD
DM385-AR331
TMDSIPCAM385A331 image
DM385 1080p60
5MP@27fps
8MP@16fps
SVCT/H.264, MPEG4 and MJPEG TI’s third generation noise filter
Video Stabilization
Face detection/recognition

Buy from Distributor
Supplier: Appro

$995 USD
5 Megapixel and higher mainstream cameras, low light cameras and intelligent traffic cameras
TMDSIPCAM8127J3
TMDSIPCAM8127J3 image
DM8127 1080p60+VA
5MP@27fps +VA
8MP@16fps+VA
10MP@12fps+VA
SVCT/H.264, MPEG4 and MJPEG TI’s third generation noise filter
Video Stabilization
Face detection/recognition
DSP for Advanced video analytics

Buy from Distributor
Supplier: Appro

$995 USD

 

IP Camera Reference Design Vs DVSDK

Digital Video Software Development Kit (DVSDK) is a software development kit provided by TI which can be used for developing multimedia applications. It provides all the components required in developing multimedia applications and provides some demo applications. DVSDK runs on the DVEVM and is part of the software supplied with the EVM.

IP Camera Reference Design is an application developed to address IP Camera market. It has all the components which are optimized for use in the IP Camera application. IP Camera software runs on the BOM and form-factor optimized hardware specific for the IP Camera. IP Camera software is developed based on the DVSDK software components.

The table below summarizes the key differences between IP Camera and DVSDK application with respect to a IP Camera product.

Features / Components IP Camera Reference Design DVSDK / DVEVM
Codecs, Framework Components, Codec Engine Yes Yes
Linux kernel, drivers Yes Yes
Network stack (TCP/IP, RTP/RTSP, FTP, SMTP) for IP Camera application Full Partial
BOM Optimized and Form factor ready hardware Yes No
IP Camera application Yes No
Advanced IP Camera features (Video Stabilization, Video Noise Filter) Yes No
Basic Video Analytics (Face detection/recognition, Motion detection) Yes Partial (Face detection)
Advanced Video Analytics Supported with VA card plugin No
Auto Exposure and Auto White-balance Yes No
Lens distortion / shading correction Yes No
Image Tuning support Yes No



Technical Documents
More literature (2)
*This is not an TI official document.
Title Date Type
Software Libraries Wiki -- In-depth technical and "how-to" articles, FAQs, etc. 24 Mar 2011 Wiki*
DaVinci Video Processors Wiki -- In-depth technical and "how-to" articles, FAQs, etc. 24 Mar 2011 Wiki*
Application notes (1)
Title Abstract Type Size (KB) Date Views
PDF 188 21 Oct 2013 131
Design files (1)
Title Abstract Type Size (KB) Date Views
PDF 265 21 Oct 2013 215


Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki