ISO7341CEVM Quad-Channel, Digital Isolator Evaluation Module

(ACTIVE) ISO7341CEVM

Description & Features

Technical Documents

Support & Training

Order Now



Description

The ISO7341C provides galvanic isolation up to 3000 VRMS for 1 minute per UL and 4242 VPK per VDE. This device has four isolated channels comprised of a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, this device prevents noise currents on a data bus or other circuit from entering the local ground and interfering with or damaging sensitive circuitry.

The ISO7341CEVM helps designers evaluate device performance, supporting the fast development and analysis of isolated systems. The EVM supports evaluation of any of the TI ISO73xx triple- or quad-channel digital isolators in a 16DW package.

Features
  • 4242 VPK isolation per DIN EN 60747-5-5
  • 3 kVRMS isolation for 1 minute per UL 1577
  • Signaling rate: 25 Mbps
  • Integrated noise filter at input
  • Isolation barrier life: > 25 years

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

ISO7341CEVM:
ISO7341CEVM Quad-Channel, Digital Isolator Evaluation Module

$49.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date
PDF 1279 19 Jan 2017
User guides (1)
Title Abstract Type Size (KB) Date
PDF 422 24 Sep 2014
More literature (1)
Title Abstract Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (8)

Part Number Name Product Family
ISO7330-Q1  Automotive, Low Power, Triple-Channel 3/0 Digital Isolator  Isolation 
ISO7330C  Robust EMC, Low Power, Triple-Channel 3/0 Digital Isolator, Fail-Safe High  Isolation 
ISO7330FC  Robust EMC, Low Power, Triple-Channel 3/0 Digital Isolator, Fail-Safe Low  Isolation 
ISO7331-Q1  Automotive, Low Power, Triple-Channel 2/1 Digital Isolator  Isolation 
ISO7331C  Robust EMC, Low Power, Triple-Channel 2/1 Digital Isolator,Fail-Safe High  Isolation 
ISO7331FC  Robust EMC, Low Power, Triple-Channel 2/1 Digital Isolator, Fail-Safe Low  Isolation 
ISO7341C  Robust EMC, Low Power, Quad-Channel 3/1 Digital Isolator, Fail-Safe High  Isolation 
ISO7341FC  Robust EMC, Low Power, Quad-Channel 3/1 Digital Isolator, Fail-Safe Low  Isolation 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs