AM261x LaunchPad Industrial Ethernet
LP-AM261 — LP-AM261은 Sitara 고성능 AM261x MCU용 비용 최적화된 개발 보드입니다.
LP-AM261 — LP-AM261은 Sitara 고성능 AM261x MCU용 비용 최적화된 개발 보드입니다.
DP83826-EVM-AM2 — 산업용 이더넷 PHY 애드온 보드용 AM2x 평가 모듈
INDUSTRIAL-COMMUNICATIONS-SDK-AM261X — Industrial Communications SDK for AM261x
지원되는 제품 및 하드웨어
INDUSTRIAL-COMMUNICATIONS-SDK-AM261X — Industrial Communications SDK for AM261x
Industrial Communications SDK Linux Installer - Evaluation Package
Industrial Communications SDK Windows Installer - Evaluation Package
Industrial Communications SDK MacOS Installer - Evaluation Package
Industrial Communications SDK Linux Installer - Production Package
Industrial Communications SDK Windows Installer - Production Package
Industrial Communications SDK MacOS Installer - Production Package
문서
Documentation - START HERE
Documentation Only Package - Evaluation
Documentation Only Package - Production
Download CCS 20.3.0 Version for Windows, Linux or MacOS
Download TI ARM CLANG 4.0.3 LTS for Windows, Linux or MacOS
Download SysConfig 1.25.0 for Windows, Linux or MacOS
Download MCU+ SDK 11.00.00.29 for Windows, Linux or MacOS
Industrial Communications SDK Manifest - Evaluation Package
Industrial Communications SDK Manifest - Production Package
출시 정보
Thank you for your interest in the AM261x Industrial Communications Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.
- This SDK contains examples, libraries and tools to develop RTOS-based Industrial Communication, Fieldbus, and networking applications on PRU-ICSS.
- The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
- The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment.
- It is required to install the exact MCU+ SDK package referenced above.
새 소식
- The MCU+ SDK is not packaged inside the Industrial Communications SDK anymore. You need to install the exact MCU+SDK package referenced above.
- PROFINET Isochronous 250 us mode support. (premium feature)
- PROFINET MRPD support. (premium feature)
- EtherNet/IP - Device Level Ring (DLR) Supervisor support added in the FWHAL.