C2000 Piccolo MCU F28027 LaunchPad Development Kit


Description & Features

Technical Documents

Support & Training

Order Now

Key Document
Download - PDF Icon Download - PDF Icon


LAUNCHXL-F28027 is a low cost evaluation and development tool for the Piccolo F2802x series in the TI MCU LaunchPad ecosystem which is compatible with various plug-on BoosterPacks. The LaunchPad provides a standardized and easy to use platform to use while developing your next application.



Hardware features

  • USB connected isolated XDS100 JTAG debug probe for real-time debug and flash programming
  • 2x 20-pin headers/connectors with access to all device pins
  • Programmable buttons and LEDs
  • Superset TMS320F28027: 60 MHz C28x CPU, 64 KB Flash, 8 PWM Channels, 12-bit ADC, capture interface, UART, SPI, and more

Software features

Recommended BoosterPacks

Get started

  • Install Code Composer Studio IDE and controlSUITE
  • Connect the LaunchPad using the included mini-USB cable to a computer
  • Open a serial terminal program of your choice (Putty, HyperTerm, etc.) and configure it to access the LaunchPad virtual COM port with 115200 Baud, 8-bit data, No parity, and single stop Bit. The COM port number can be found by opening your computer’s Device Manager
    • Ensure that the XDS200v2’s second port is a serial port. Refer to the XDS100 Wiki for the configuration details
    • Ensure that S4 is in the UP position to enabled the USB<->UART channel
  • When connected to your computer, the device’s internal temperature sensor is sampled to establish a reference temperature and GPIO3 LED is lit in the nibble wide LED display (8 in hexadecimal)
  • Any increase or decrease in temperature is displayed as an increment or decrement of this binary display
  • The serial terminal will display the latest temperature reading
  • Build and load other examples in controlSUITE
  • Ask questions on the TI C2000 e2e forum

What's Included

Get to Know C2000 Microcontrollers

C2000 MCUs enable uncompromising performance for various real-time control applications like motor control, digital power supplies, and solar.

Like the LaunchPad? Upgrade it with InstaSPIN!

  • The same LaunchPad you love
  • Now InstaSPIN-FOC enabled for motor applications
  • 24V/10A Booster Pack

Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status

C2000 Piccolo LaunchPad


Pricing may vary.


C2000 LED BoosterPack


Pricing may vary.

Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 2209 15 Dec 2017
Application notes (2)
Title Abstract Type Size (KB) Date Views
PDF 31 04 Dec 2017 1,075
PDF 406 19 Dec 2012 1,026
User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 422 06 Jan 2014 5,807
Design files (1)
Title Abstract Type Size (KB) Date Views
ZIP 463 29 Jun 2015 725
More literature (4)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 1116 16 Apr 2014 477
PDF 105 10 Dec 2013 714
PDF 234 25 Jul 2012 533
PDF 5204 17 Jul 2012 2,224

Software (1)

Name Part Number Software Type
controlSUITE™ Software Suite: Software and Development Tools for C2000™ Microcontrollers  CONTROLSUITE  Software Libraries 

Development Tools (2)

Design Kits & Evaluation Modules (6)

Name Part Number Tool Type
C2000 Delfino MCUs F28379D LaunchPad Development Kit  LAUNCHXL-F28379D  Development Kits 
C2000 LED BoosterPack  BOOSTXL-C2KLED  Development Kits 
DRV8305N 3-Phase Motor Drive BoosterPack Evaluation Module  BOOSTXL-DRV8305EVM  Evaluation Modules & Boards 
Digital Power Buck Converter BoosterPack  BOOSTXL-BUCKCONV  Evaluation Modules & Boards 
InstaSPIN-MOTION (and InstaSPIN-FOC) enabled C2000 Piccolo LaunchPad  LAUNCHXL-F28069M  Evaluation Modules & Boards 
Motor Drive BoosterPack featuring DRV8301 and NexFET™ MOSFETs  BOOSTXL-DRV8301  Evaluation Modules & Boards 

TI Devices (10)

Part Number Name Product Family
OPA2350  High-Speed, Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifier™ Series  Operational Amplifiers (Op Amps) 
TMS320F28020  Piccolo Microcontroller  C2000 Real-Time Control MCUs 
TMS320F28021  Piccolo Microcontroller  C2000 Real-Time Control MCUs 
TMS320F28022  Piccolo Microcontroller  C2000 Real-Time Control MCUs 
TMS320F28023  Piccolo Microcontroller  C2000 Real-Time Control MCUs 
TMS320F28026  Piccolo Microcontroller  C2000 Real-Time Control MCUs 
TMS320F28027  Piccolo Microcontroller  C2000 Real-Time Control MCUs 
TPS40200  Wide Input Non-Synchronous Buck DC/DC Controller  Step-Down (Buck) 
TPS795  Ultralow-Noise, High-PSRR, Fast, RF, 500-mA Low-Dropout Linear Regulators  Linear Regulator (LDO) 
UCC27524  Dual, 5A, High-Speed Low-Side Power MOSFET Driver  MOSFET and IGBT Gate Drivers 

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.