C2000 Piccolo LaunchPad Status: ACTIVE

LAUNCHXL-F28027

Description/Features

Technical Documents

Support & Community

Order Now



Description

The C2000™ Piccolo LaunchPad is an inexpensive evaluation platform designed to help you leap right into the world of real-time control programming on the C2000 Piccolo microcontrollers. The LaunchPad is based on the Piccolo TMS320F28027 with unique features such as 64KB of on board flash, 8 PWM channels, eCAP, 12bit ADC, I2C, SPI, UART, and much more. It includes many board hardware features such as an integrated isolated XDS100 JTAG emulator for easy programming and debugging, 40 PCB pins for easy access to the pins of the F28027 processor, reset button and programmable button, etc. Not only does the C2000 LaunchPad have the required hardware for development, it is also provides users with access to example code, libraries, drivers, and many more resources through controlSUITE which is available for free. Along with controlSUITE, users can also download an unrestricted version of Code Composer Studio integrated development environment (IDE) version 5.

With all the hardware and software needed to start development, users can focus on learning or developing real-time control systems in areas such as digital lighting, motor control, digital power conversion, precision sensing, and much more.

My First C2000 LaunchPad Project: Internal Temperature Measurement

Get started today!

The Internal Temperature Measurement project demos an application where a reference temperature is take at the beginning of a mode and the LEDs on the LaunchPad are used to display the difference between the current temperature and the reference temperature.

NOTE: The C2000 Piccolo LaunchPad requires that users place jumpers on JP1, JP2, and JP3 in order for the board to power up. Jumpers are not currently included in the first revision of the kit but will be included on further revisions. In the meantime, users can purchase jumpers here.

Features
  • Pre-programmed C2000 Piccolo F28027 MCU
  • Built in isolated XDS100 JTAG Emulator enables real-time in-system programming and debugging via USB
  • CPU reset button and programmable push button
  • Enables development on any Piccolo F2802x device
  • Free unrestricted version of Code Composer Studio integrated development environment (IDE) v5
  • Free download of controlSUITE™ software with examples, libraries, application software and more

What's Included

  • C2000 Piccolo LaunchPad Evaluation Board (LAUNCHXL-F28027)
  • Mini USB Cable
  • Quick Start Guide


Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status

LAUNCHXL-F28027:
C2000 Piccolo LaunchPad

$17.05(US$)


Pricing may vary.



ACTIVE
Contact a Distributor  
Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 1540 31 Jul 2012
Application Notes (1)
Title Abstract Type Size (KB) Date Views
PDF 406 19 Dec 2012 7,042
User Guides (17)
Title Abstract Type Size (KB) Date Views
PDF 724 13 Feb 2013 4,382
PDF 2294 18 Sep 2012 9,566
PDF 565 25 Jul 2012 4,766
PDF 963 08 Jun 2012 8,189
PDF 3114 08 Jun 2012 5,838
PDF 433 13 Dec 2011 4,957
PDF 341 04 Oct 2011 2,865
PDF 254 29 Jun 2011 1,910
PDF 136 13 Apr 2011 9,232
PDF 1057 23 Mar 2011 4,756
PDF 21 05 Feb 2011 8,721
Multiple Files   28 Oct 2009 1,877
PDF 244 15 Oct 2009 2,705
PDF 296 13 Oct 2009 2,686
PDF 203 03 May 2009 2,195
PDF 2190 11 Feb 2009 9,118
PDF 66 30 Nov 2002 2,768
More Literature (3)
Title Abstract Type Size (KB) Date Views
PDF 102 22 Apr 2013 1,913
PDF 234 25 Jul 2012 2,263
PDF 5206 17 Jul 2012 2,154

Software (1)

Name Part Number Software Type
controlSUITE  CONTROLSUITE  Software Libraries 

Development Tools (1)

Name Part Number Tool Type
Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5  CCSTUDIO  SW Development Tools, IDEs, Compilers 

Design Kits & Evaluation Modules (1)

Name Part Number Tool Type
C2000 LED BoosterPack  BOOSTXL-C2KLED  Development Kits 

TI Devices (10)

Part Number Name Product Family
OPA2350  High-Speed, Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifier(TM) Series  Operational Amplifier (Op Amp) 
TMS320F28020  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28021  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28022  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28023  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28026  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28027  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TPS40200  Wide Input Non-Synchronous Buck DC/DC Controller  Controller (External Switch) 
TPS79533  Single Output LDO, 500mA, Fixed(3.3V), Low Noise, High PSRR  Linear Regulator (LDO) 
UCC27524  Dual, 5A, High-Speed Low-Side Power MOSFET Driver  AC/DC and Isolated DC/DC Power Supply 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number