C2000 Piccolo MCU F28069M LaunchPad™ development kit LAUNCHXL-F28069M (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon Download - PDF Icon

Description

LAUNCHXL-F28069M is a low cost evaluation and development tool for the Piccolo F2806x series as well as the InstaSPIN-FOC and InstaSPIN-MOTION enabled Piccolo F2806x series in the TI MCU LaunchPad ecosystem which is compatible with various plug-on BoosterPacks. This extended version of the LaunchPad supports the connection of two BoosterPacks. The LaunchPad provides a standardized and easy to use platform to use while developing your next application.

Features
Hardware features

  • USB connected isolated XDS100v2 JTAG debug probe for real-time debug and flash programming
  • 4x 20-pin headers/connectors
  • Programmable buttons and LEDs
  • TMS320F28069M: 90 MHz C28x CPU, 256 KB Flash, InstaSPIN-FOC and InstaSPIN-MOTION enabled, 12-bit ADC, CAN, 2x encoder interface (eQEP), UART, SPI, and more
  • Supports two BoosterPacks
  • Two encoder interface connectors
  • Isolated CAN transceiver connector
  • Hardware Files are in C2000Ware at boards\LaunchPads\LAUNCHXL_F28069M
Software features

Recommended BoosterPacks


Get started
  • For InstaSPIN
    • Download and install MotorWare.
      • Run MotorWare.exe
      • Browse resources and read Readme First for F28069M LaunchPad and any BoosterPack.
      • Follow Training à InstaSPIN Projects and Labs User’s Guide.
    • Install free GUI for instrumenting MotorWare projects.
    • Watch 6 part training series or search for other training <make sure this link is correct with new ti.com/c2000 updates).
    • Ask questions on the TI C2000 InstaSPIN e2e forum.
  • For non-InstaSPIN
    • Install Code Composer Studio IDE and controlSUITE.
    • Connect the LaunchPad using the included mini-USB cable to a computer.
    • Open a serial terminal program of your choice (Putty, HyperTerm, etc.) and configure it to access the LaunchPad virtual COM port with 115200 Baud, 8-bit data, No parity, and single stop Bit. The COM port number can be found by opening your computer’s Device Manager.
      • Ensure that the XDS200v2’s second port is a serial port. Refer to the XDS100 Wiki for the configuration details.
    • When connected to your computer, the LaunchPad will power up and flash the red and blue LEDs for approximately 3 seconds. After the LEDs complete flashing, the LaunchPad will enter a temperature measurement mode.
    • On startup, a reference temperature is recorded and stored. At one second intervals the temperature is sampled and compared with the reference temperature.
      • If the temperature has increased, the red LED (D9) will light and will increase in intensity for each degree above the reference the temperature is.
      • Conversely, if the temperature has decreased, the blue LED (D10) will light, and will increase in intensity for each degree below the reference the temperature is.
    • The serial terminal will display the latest temperature reading.
    • Build and load other examples in controlSUITE.
    • Ask questions on the TI C2000 e2e forum.

What's Included

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

LAUNCHXL-F28069M:
InstaSPIN-MOTION (and InstaSPIN-FOC) enabled C2000 Piccolo LaunchPad

$24.99(USD)


Pricing may vary.



ACTIVE

LP69M-1DRV-BNDL:
LAUNCHXL-F28069M + BOOSTXL-DRV8301 bundle

$73.99(USD)


Not Available ACTIVE

LAUNCH-69M-BUCK :
LAUNCHXL-F28069M + BOOSTXL-BUCKCONV

$83.99(USD)


Not Available ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Application notes (1)
Title Type Size (KB) Date
PDF 198 24 Oct 2016
User guides (4)
Title Type Size (KB) Date
PDF 1248 21 Mar 2019
PDF 39489 08 Feb 2017
PDF 1765 26 Mar 2014
PDF 475 14 Jan 2014
More literature (2)
Title Type Size (KB) Date
PDF 63 02 Jan 2019
PDF 2963 02 Dec 2014

Software (4)

Name Part Number Software Type
GUI Composer Runtime Installation and Webapp for MotorWare Universal GUI  INSTASPINUNIVERSALGUI  Application Software & Frameworks 
MotorWare™ Software  MOTORWARE  Application Software & Frameworks 
C2000Ware for C2000 MCUs  C2000WARE  Software Libraries 
controlSUITE™ Software Suite: Software and Development Tools for C2000™ Microcontrollers  CONTROLSUITE  Software Libraries 

Development Tools (1)

Name Part Number Tool Type
powerSUITE - Digital Power Supply Design Software Tools for C2000™ MCUs  POWERSUITE  SW Development Tools, IDEs, Compilers 

Design Kits & Evaluation Modules  ( 12 )

Name Part Number Tool Type
C2000 Delfino MCU F28379D LaunchPad™ development kit  LAUNCHXL-F28379D  Development Kits 
C2000 LED BoosterPack  BOOSTXL-C2KLED  Development Kits 
C2000 Piccolo MCU F28027 LaunchPad™ development kit  LAUNCHXL-F28027  Development Kits 
GUI Composer Runtime Installation and Webapp for Universal InstaSPIN-FOC GUI  INSTASPINFOCMOTORWAREGUI  Development Kits 
24V AC Induction Motor  LVACIMTR  Evaluation Modules & Boards 
24V BLDC Motor  LVBLDCMTR  Evaluation Modules & Boards 
2MTR-DYNO InstaSPIN-FOC Evaluation Module  2MTR-DYNO  Evaluation Modules & Boards 
C2000 Piccolo MCU F28027F LaunchPad™ development kit  LAUNCHXL-F28027F  Evaluation Modules & Boards 
DRV8305N 3-Phase Motor Drive BoosterPack Evaluation Module  BOOSTXL-DRV8305EVM  Evaluation Modules & Boards 
Digital Power Buck Converter BoosterPack  BOOSTXL-BUCKCONV  Evaluation Modules & Boards 
Low Voltage Servo Motor - Low voltage servo (encoder) motor and wiring harness  LVSERVOMTR  Evaluation Modules & Boards 
Motor Drive BoosterPack featuring DRV8301 and NexFET™ MOSFETs  BOOSTXL-DRV8301  Evaluation Modules & Boards 

TI Devices (12)

Part Number Name Product Family
TMS320F28062  Piccolo™ 32-bit MCU with 90 MHz, FPU, 128 KB Flash  C2000 real-time control MCUs 
TMS320F28062F  Piccolo™ 32-bit MCU with 90 MHz, FPU, 128 KB Flash, InstaSPIN-FOC  C2000 real-time control MCUs 
TMS320F28063  Piccolo™ 32-bit MCU with 90 MHz, FPU, 128 KB Flash  C2000 real-time control MCUs 
TMS320F28064  Piccolo™ 32-bit MCU with 90 MHz, FPU, VCU, 128 KB Flash  C2000 real-time control MCUs 
TMS320F28065  Piccolo™ 32-bit MCU with 90 MHz, FPU, VCU, 128 KB Flash  C2000 real-time control MCUs 
TMS320F28066  Piccolo™ 32-bit MCU with 90 MHz, FPU, 256 KB Flash  C2000 real-time control MCUs 
TMS320F28067  Piccolo™ 32-bit MCU with 90 MHz, FPU, 256 KB Flash  C2000 real-time control MCUs 
TMS320F28068F  Piccolo™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB Flash, InstaSPIN-FOC  C2000 real-time control MCUs 
TMS320F28068M  Piccolo™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB Flash, InstaSPIN-MOTION  C2000 real-time control MCUs 
TMS320F28069  Piccolo™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB Flash, CLA  C2000 real-time control MCUs 
TMS320F28069F  Piccolo™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB Flash, CLA, InstaSPIN-FOC  C2000 real-time control MCUs 
TMS320F28069M  Piccolo™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB Flash, CLA, InstaSPIN-MOTION  C2000 real-time control MCUs 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles