LAUNCHXL-TMS57004

Hercules TMS570LS04x/03x LaunchPad Development Kit

LAUNCHXL-TMS57004

Order now

Overview

The Hercules™ TMS570LS04 LaunchPad™ Development Kit is an inexpensive evaluation platform designed to help users evaluate and get started on development with Hercules microcontroller platform. The LaunchPad Development Kit is based on the IEC 61508 SIL 3 and ISO 26262 ASIL D certified TMS570LS0432, which is a dual core lock-step ARM® Cortex®-R4 based MCU with features like 12-bit ADC, N2HET with programmable timer pins, eQEP, MibSPI and serial communication interfaces. Hercules TMS570 MCUs can help reduce the development effort of IEC 61508 and ISO 26262 functional safety applications.

The LaunchPad comes pre-programmed with Hercules Safety MCU Demo enabling users to easily learn about the key safety, data acquisition and control features of the Hercules MCU platform.

The LauchPad features on-board emulation for programming and debugging, on-board buttons, LEDs and ambient light sensor & the standard 40 pin BoosterPack-compatible expansion header to support a wide range of plug-in modules for added functionality such as displays & more.

Find additional information on LaunchPad Development Kits, supported BoosterPacks and available resources at ti.com/launchpad. Visit the LaunchPad Wiki for software downloads and other resources. Explore different applications on your LaunchPad Development Kit with BoosterPack plug-in modules.

Features
  • USB powered
  • On board USB XDS100v2 JTAG debug
  • On board SCI to PC serial communication
  • Two LEDs
  • Reset switches
  • Ambient light sensor
  • 40 pin BoosterPack XL Header
  • Footprint for an expansion header (not populated) to bring out all MCU Pins
  • External high-speed emulation via 14-pin TI-JTAG header (not populated)

  • TMS570LS0432 LaunchPad Evaluation board
  • USB micro cable
  • Quick Start Guide

Arm Cortex-R MCUs
TMS570LS0232 16/32 Bit RISC Flash MCU, Arm Cortex-R4, Auto Q-100 TMS570LS0332 16/32 Bit RISC Flash MCU, Arm Cortex-R4, Auto Q-100 TMS570LS0432 16/32 Bit RISC Flash MCU, Arm Cortex-R4, Auto Q-100
Download View video with transcript Video

Order & start development

Development kit

LAUNCHXL-TMS57004 — Hercules TMS570LS04x/03x LaunchPad Development Kit

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
Driver or library

SLAC632 — LaunchPad Drivers

Supported products & hardware
Download

SLAC632 LaunchPad Drivers

close
Latest version
Version: 01.00.00.00
Release date: 29 Sep 2013
download LaunchPad Drivers (zip)  — 17202 K

Checksum
Hardware development
Evaluation board
EK-TM4C123GXL ARM® Cortex®-M4F Based MCU TM4C123G LaunchPad™ Evaluation Kit
Development kit
LAUNCHXL-F28027 C2000 Piccolo MCU F28027 LaunchPad™ development kit LAUNCHXL-TMS57004 Hercules TMS570LS04x/03x LaunchPad Development Kit MSP-EXP430F5529LP MSP430F5529 LaunchPad™ development kit for USB

Release Infomation

The design resource accessed as www.ti.com/lit/zip/slac632 or www.ti.com/lit/xx/slac632/slac632.zip has been migrated to a new user experience at www.ti.com/tool/download/SLAC632. Please update any bookmarks accordingly.
TI's Standard Terms and Conditions for Evaluation Items apply.

Related design resources

Software development

CODE EXAMPLE OR DEMO
HERCULES_SAFETY_MCU_DEMOS Hercules Safety MCU Demos
DRIVER OR LIBRARY
HERCULES-DSPLIB Hercules™ Safety MCU Cortex™-R4 CMSIS DSP Library
IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO Code Composer Studio™ integrated development environment (IDE) HALCOGEN Hardware Abstraction Layer Code Generator for Hercules MCUs HET_IDE High End Timer (HET)
SOFTWARE PROGRAMMING TOOL
NOWECC ECC generation tool UNIFLASH UniFlash flash programming tool

Design tools & simulation

CALCULATION TOOL
FMZPLL_CALCULATOR FMzPLL Configuration Tool

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos