LDC1051 Inductance-to-digital converter with SPI Interface Evaluation Module LDC1051EVM (NRND)

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

The LDC1051EVM (Evaluation Module) demonstrates the use of inductive sensing technology to sense and measure the presence, position or composition of a conductive target object. The module includes an example of a PCB sensor coil. An MSP430 microcontroller is used to interface the LDC to a host computer. This module is designed to provide the user with maximum flexibility for system prototyping. It is perforated at two locations: one, between the PCB sensor coil (LC tank) and the LDC1051 IC, and another, between the LDC1051 IC and the MSP430 interface. The first perforation gives the user the option to snap off the PCB coil from the module and experiment with custom sensor coils. The second perforation allows the user to connect the LDC1051+ sensor coil to a different microcontroller system or use multiple such sensors in one system. There is also an on-board LED indicator for basic conductor detection. An accompanying GUI allows for maximum flexibility and experimentation.

Features
  • Two board perforations provide maximum evaluation and system design flexibility
  • Includes an example of a PCB sensor coil
  • Operates standalone or via PC
  • Accompanying GUI for quick concept demonstration and data capture
  • EVM design accelerates prototyping of end application

Technical Documents
Datasheet (2)
Title Type Size (KB) Date
PDF 3095 13 Mar 2014
PDF 3081 13 Mar 2014
User guides (1)
Title Type Size (KB) Date
PDF 1568 09 Mar 2014
Design files (1)
Title Type Size (KB) Date
ZIP 3809 02 May 2017
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (1)

Part Number Name Product Family
LDC1051  8-bit Rp only Inductance-to-Digital Converter with SPI for Inductive Sensing Applications  Specialty sensors 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles