Linux EZ Software Development Kit (EZSDK) for Sitara™ Processors

(ACTIVE) LINUXEZSDK-SITARA

Description & Features

Technical Documents

Support & Training

Order Now


Important Note

Linux and RTOS-based support for AM57x, AM437x and AM335x (including BeagleBone) is now available via new Processor Software Development Kits (SDK):

Software Development Kits for other Sitara Processors are found below.

View all related products

Order Now
Part Number Buy from Texas Instruments or Third Party Alert Me Status Current Version   Version Date   OS   Linux Kernel   Core  

LINUXEZSDK-AM18X:
Linux EZ SDK for AM1808, AM1806, AM1802

Free

ACTIVE v06.00  25 Jun 2013  Linux  v2.6.37  ARM9 

LINUXEZSDK-AM35X:
Linux EZ SDK for AM3517, AM3505

Free

ACTIVE v06.00  25 Jun 2013    v2.6.37  ARM Cortex-A8 

LINUXEZSDK-AM37X:
Linux EZ SDK for AM3715, AM3703

Free

ACTIVE v06.00  25 Jun 2013    v2.6.37  ARM Cortex-A8 

LINUXEZSDK-AM389X-AM387X:
Linux EZ SDK for AM3871, AM3872, AM3874, AM3894, AM3892 - ALPHA

Free

ACTIVE v05.04.00.11 - ALPHA  30 APR 2012  Linux  v2.6.37  ARM Cortex-A8 

LINUXEZSDK-BBXM:
Linux EZ SDK for BeagleBoard-xM

Free

ACTIVE v06.00  25 Jun 2013  Linux  v3.3.7  ARM Cortex-A8 

LINUXSDK-AM17X:
Linux SDK for AM1707, AM1705

Free

ACTIVE v1.10 - BETA  12-May-10      ARM9 

LINUXEZSDKAM1810:
Real-Time Linux Software Development Kit (SDK) for AM1810

Free

ACTIVE v4.01  20-Jun-11      ARM9 

Description

SITARA LINUX SDK

Linux Software Development Kits (SDK) provide Sitara™ developers with an easy set up and quick out-of-box experience that is specific to and highlights the features of TI's ARM processors. Launching demos, benchmarks and applications is a snap with the included graphical user interface. The Sitara Linux SDK also allows developers to quickly start development of their own applications, and easily add them to the application launcher, which can be customized by the developer.

Linaro Toolchain Support
With the release of LINUXEZSDK v.06.0, TI further accelerates Linux development with support for the Linaro GCC-based toolchain. The Linaro toolchain is comprised of robust, commercial-grade tools which are optimized for Cortex-A processors. The tool chain is fully supported by TI and the entire Linaro community including Linaro staff engineers, member company developers and others in the open source community. Linaro tools, software and testing procedures are available in this latest release of the TI Sitara ARM Linux SDK.

Yocto Project™ Support
With the release of the LINUXEZSDK v05.06, TI began taking steps to streamline Linux development. This version adds OE-Core support, giving developers access to a layered structure that is merged with the Yocto Project. The Yocto Project is open-source collaboration spearheaded by the Linux Foundation to simplify the framework for building embedded Linux software distributions. TI makes this available through its Arago distribution. The Arago Project provides a verified, tested and supported subset of packages, built with a free and open tool chain. Additional resources on Yocto Project and TI’s Arago distribution are available at arago-project.org.

Additional Information
Features

The Sitara Linux SDK features:

  • Open Linux support
  • GUI-based application launcher
  • 3-D graphics support
  • Example application with available source code

The Linux SDK includes the following components:

  • Linux kernel and Bootloaders
  • File system
  • Qt/Webkit application framework
  • Application launcher
  • 3D graphics support
  • Integrated WLAN and Bluetooth® support (AM437x, AM335x, AM37x, AM18x only)
  • Example applications, including:
    • ARM benchmarks: Dhrystone, Linpack, Whetstone
    • Webkit web browser
    • Soft Wifi access point
    • Cryptography: AES, 3DES, MD5, SHA
    • Multimedia: GStreamer/FFMPEG (Cortex-A8 devices only)
    • Programmable Realtime Unit (PRU) (AM18x, AM17x only)
  • Host tools including Flash Tool and Pin Mux Utility
  • Code Composer Studio™ IDE for Linux development
  • Documentation

The Sitara Linux SDK is free, and does not require any run-time royalties to Texas Instruments.



Technical Documents
User guides (1)
*This is not an TI official document.
Title Date Type
Sitara Linux Developer's Guide for AM335x and AM437x (Wiki) 01 Sep 2015 Wiki*
More literature (3)
*This is not an TI official document.
Title Date Type
EZSDK: EZ Software Development Kits Wiki -- In-depth technical and "how-to" articles, FAQs, etc. 02 Mar 2012 Wiki*
Sitara ARM Processors Wiki 17 Oct 2012 Wiki*
Graphics SDK Wiki: In-depth technical and "how-to" articles, FAQs, etc. 01 Sep 2015 Wiki*
White papers (3)
Title Abstract Type Size (KB) Date Views
PDF 818 27 Mar 2014 1,495
PDF 76 27 Aug 2013 1,584
PDF 152 14 Mar 2013 1,633

Development Tools (3)

Name Part Number Tool Type
Pin Mux Tool  PINMUXTOOL  Calculation Tools 
FlashTool for AM35x, AM37x, DM37x and OMAP35x Devices  FLASHTOOL  Flash Programming Tools 
Code Composer Studio (CCS) Integrated Development Environment (IDE)  CCSTUDIO  SW Development Tools, IDEs, Compilers 

Design Kits & Evaluation Modules (6)

Name Part Number Tool Type
DM816x/AM389x Evaluation Module  TMDXEVM8168  Development Kits 
AM/DM37x Evaluation Module  TMDSEVM3730  Evaluation Modules & Boards 
AM17x Evaluation Module  TMDXEVM1707  Evaluation Modules & Boards 
AM18x eXperimenter's Kit  TMDSEXP1808L  Evaluation Modules & Boards 
AM18x evaluation module with Wi-Fi  TMDXEVMWIFI1808L  Evaluation Modules & Boards 
AM35x Evaluation Module (EVM) w/ Cryptography Accelerators  TMDSEVM3517C  Evaluation Modules & Boards 

TI Devices (20)

Part Number Name Product Family
AM1705  Sitara Processor: ARM9, SDRAM, Ethernet  ARM9 
AM1707  Sitara Processor: ARM9, SDRAM, Ethernet, Display  ARM9 
AM1802  Sitara Processor: ARM9, LPDDR, DDR2, Ethernet  ARM9 
AM1806  Sitara Processor: ARM9, LPDDR, DDR2, Display  ARM9 
AM1808  Sitara Processor: ARM9, LPDDR, DDR2, Display, Ethernet  ARM9 
AM1810  Sitara Processor: ARM9, LPDDR, DDR2, Display, Ethernet  ARM9 
AM3505  Sitara Processor: ARM Cortex-A8, LPDDR/DDR2, 3D  ARM Cortex-A8 
AM3517  Sitara Processor: ARM Cortex-A8, LPDDR/DDR2, 3D  ARM Cortex-A8 
AM3703  Sitara Processor: ARM Cortex-A8, LPDDR  ARM Cortex-A8 
AM3715  Sitara Processor: ARM Cortex-A8, 3D Graphics, LPDDR  ARM Cortex-A8 
AM3871  Sitara Processor: ARM Cortex-A8, Ethernet  ARM Cortex-A8 
AM3874  Sitara Processor: ARM Cortex-A8, HDMI, 3D Graphics  ARM Cortex-A8 
AM3892  Sitara Processor: ARM Cortex-A8, HDMI  ARM Cortex-A8 
AM3894  Sitara Processor: ARM Cortex-A8, 3D Graphics, HDMI  ARM Cortex-A8 
WL1801MOD  WiLink™ 8 single band Wi-Fi® module  Wireless Connectivity 
WL1805MOD  WiLink™ 8 single band, 2x2 MIMO Wi-Fi® module  Wireless Connectivity 
WL1807MOD  WiLink™ 8 industrial dual band combo, 2x2 MIMO Wi-Fi module  Wireless Connectivity 
WL1831MOD  WiLink™ 8 industrial Wi-Fi, Bluetooth & Bluetooth Smart (Low energy) module  Wireless Connectivity 
WL1835MOD  WiLink™ 8 single band combo 2x2 MIMO Wi-Fi®, Bluetooth® & Bluetooth Smart module  Wireless Connectivity 
WL1837MOD  WiLink™ 8 industrial dual band, 2x2 MIMO Wi-Fi®, Bluetooth® & Bluetooth Smart module  Wi-Fi 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki