Micropower Step-up DC DC Converter with 550mA Peak Current Limit LM2704EV (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

LM2704, Micropower Step-Up DC/DC Converter with 550mA Peak Current Limit

Features
  • 550mA, 0.7 Ohm, internal switch
  • Uses small surface mount components
  • Adjustable output voltage up to 20V
  • 2.2V to 7V input range
  • Input undervoltage lockout
  • 0.01 microA shutdown current
  • Small 5-lead SOT-23 package

Applications

  • LCD Bias Supplies
  • White LED Back-Lighting
  • Handheld Devices
  • Digital Cameras
  • Portable Applications

 


Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

LM2704EV:
Micropower Step-up DC DC Converter with 550mA Peak Current Limit

$49.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 30 29 Apr 2013
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (1)

Part Number Name Product Family
LM2704  Micropower Step-up DC/DC Converter with 550mA Peak Current Limit  Step-up (boost) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles