Thin SOT23 1A Load Step-Down DC-DC Regulator Status: ACTIVE

LM2734Y-EVAL

Burr Brown - Logo

Description/Features

Technical Documents

Support & Community

Order Now


Key Document
Download - PDF Icon

Description

LM2734 Thin SOT-23 1A Load Step-Down DC-DC Regulator

Features
  • Thin SOT-23-6 package
  • 3.0V to 20V input voltage range
  • 0.8V to 18V output voltage range
  • 1A output current
  • 550kHz (LM2734Y) and 1.6MHz (LM2736X) switching frequencies
  • 300m ohm NMOS switch
  • 30nA shutdown current
  • 0.8V, 2% internal voltage reference
  • Internal soft-start
  • Current-Mode, PWM operation
  • WEBENCH online design tool

Applications:

  • Local Point of Load Regulation
  • Core Power in HDDs
  • Set-Top Boxes
  • Battery Powered Devices
  • USB Powered Devices
  • DSL Modems
  • Notebook Computers

 


Order Now
Part Number Buy from Texas Instruments Status Lead-Free   RoHS  

LM2734Y EVAL:
Thin SOT23 1A Load Step-Down DC-DC Regulator

$25.00(US$)


ACTIVE No   No  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 944 24 Apr 2013 1,313

TI Devices (2)

Part Number Name Product Family
LM2734  Thin SOT23 1A Load Step-Down DC-DC Regulator  Converter (Integrated Switch) 
LM2734-Q1  Thin SOT23 1A Load Step-Down DC-DC Regulator  Converter (Integrated Switch) 

Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support