520kHz 1.6MHz - Space-Efficient Boost and SEPIC DC-DC Regulator LM2735X SEPIC 6-Pin LLP Demo Board LM2735SD3.3EVAL (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now



Description

The demo board included in this shipment converts 3V to 5.5V input to 3.3V output for up to 500mA load current using the LM2735X 1.6MHz DC-DC switching converter. This is a 2- layer board using the bottom layer as a ground plane.

Features
  • Input voltage range 2.7V to 5.5V
  • Output voltage range 3V to 24V
  • 2.1A switch current over full temperature range
  • Current-Mode control
  • Logic high enable pin
  • Ultra low standby current of 80 nA in shutdown
  • 170Ωm NMOS switch
  • 2% feedback voltage accuracy
  • Ease-of-use, small total solution size
          • Internal soft-start
          • Internal compensation
          • Two switching frequencies
          • 520 kHz (LM2735-Y)
          • 1.6 MHz (LM2735-X)
          • Uses small surface mount inductors and chip capacitors
          • Tiny SOT23-5, LLP-6, and eMSOP-8 packages

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

LM2735SD3.3EVAL:
520kHz 1.6MHz - Space-Efficient Boost and SEPIC DC-DC Regulator LM2735X SEPIC 6-Pin LLP Demo Board

$49.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (2)

Part Number Name Product Family
LM2735  520kHz/1.6MHz space efficient boost and SEPIC DC-DC regulator  Step-up (boost) 
LM2735-Q1  520kHz/1.6MHz space eEfficient boost and SEPIC DC-DC regulator, AEC-Q100 qualified  Step-up (boost) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles