LM2833Z eMSOP - 3MHz 3.0A Step-Down DC-DC Switching Regulator Status: ACTIVE

LM2833ZMYEVAL

Burr Brown - Logo

Description/Features

Technical Documents

Support & Community

Order Now


Key Document
Download - PDF Icon

Description

The LM2833Z eMSOP Demo Board is designed to demonstrate the capabilities of the LM2833Z 3MHz switching regulator in the eMSOP-10 package.

The demo board is configured to provide an output of 1.2V at up to 3A from an input voltage range of 3V to 5.5V. The board is thermally optimized with the small solution size of 1.2" X 1.1". The output voltage can be configured to a different value by changing the ratio between R1 and R2 according to the following equation:

R1 = R2 x (VOUT / VFB - 1)

The feedback voltage VFB is regulated at 0.60V typically. The board has C5 reserved for two purposes given different application scenarios. First, at high VOUT applications, the control loop bandwidth is not as large as the low VOUT. Adding C5 at high VOUT can significantly improve the load step response by boosting the loop bandwidth without significantly compromising phase margin. Secondly, it also helps to minimize output voltage overshoot during sluggish startup, short circuit release, and recovery from thermal shutdown, since it creates a feed-forward path between VOUT and VFB, thus speeding up Gm-amplifier recovery.

Another component which is not populated on the board is C4, which is reserved for applications where a large output capacitor is desired.


Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Lead-Free   RoHS  

LM2833ZMYEVAL:
LM2833Z eMSOP - 3MHz 3.0A Step-Down DC-DC Switching Regulator

$49.00(US$)


Pricing may vary.



ACTIVE No   No  
Contact a Distributor  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 524 25 Apr 2013 624

TI Devices (1)

Part Number Name Product Family
LM2833  1.5MHz/3MHz 3.0A Step-Down DC-DC Switching Regulator  Converter (Integrated Switch) 

Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support