LM3262EVM

Evaluation Module for LM3262

LM3262EVM

Order now

Overview

The LM3262 is available in a 9-bump (0.4 mm pitch) lead-free micro SMD (1.35 mm x 1.488 mm x 0.6 mm) package. The totalsolution size of the LM3262 and external components is ≈ 7.1 mm2.

Features

  • VIN range: 2.5V to 5.5V
  • VOUT Range: 0.4V to 3.6V
  • VCON range: 0.16V to 1.44V
  • VOUT equation: VOUT = 2.5 x VCON
  • IOUT range: 0mA to 800 mA

Download View video with transcript Video

Order & start development

Evaluation board

LM3262EVM/NOPB — Evaluation Module for LM3262

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Certificate LM3262EVM/NOPB EU Declaration of Conformity (DoC) 02 Jan 2019
Data sheet LM3262 6-MHz, 800-mA Miniature, Adjustable, Step-Down DC-DC Converter With Auto Bypass for RF Power Amplifiers datasheet (Rev. O) PDF | HTML 30 Dec 2015
User guide LM3262 DSBGA Evaluation Board (Rev. B) 30 Apr 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos