Dual High Performance, High Fidelity Audio Operational Amplifier (8-pin, TO-5 Package) Status: ACTIVE
LM4562HABD
Key Document
- LM4562 Dual High Performance, High Fidelity Audio Operational Amplifier (Rev. J)
(PDF 1618 KB)
04 Apr 2013
Description
The LM4562 is a Dual High Fidelity Audio Operational Amplifier. This Audio Amplifier offers near zero THD+N and sets a new standard for high end audio users.
TI's newest Amplifier uses state of the art circuitry and process to achieve a new class of audio performance and technology. The AC and DC parameters in this amplifier series offers user's a solution well suited for the most demanding signal path applications. There are three package choices to enable all users ease of use and evaluation criteria.
The LM4562 is designed for high slew rate, low noise and high output for systems needing +/-2.5 to +/-17V functionality. The pin out is the TI standard to quickly upgrade existing boards. This series is for applications such as high quality audio amplification, multi-media, imaging, line drivers/receivers and active filters. The output current is for 600Ohm loads with more than 26mA drive with THD+N over a wide voltage range.
The LM4562MADB, LM4562NADB and LM4562HADB are evaluation boards designed to establish performance and evaluation to design the best end user system. The evaluation boards include all components for ready-to-use, a stand-alone bench work.
Features
- Ultra low THD+N of 0.00003%
- 34V operation and low noise
- 600Ohm loads
- SNR 97dB
- High output of 26mA
- Gain Bandwidth Product >55MHz
- 20uV/S Slew rate
- DC Gain Linearity Error of 0.000009%
- PSRR >120dB
- CMRR >120dB
- Vos is 0.1mV
- Three package offerings
Applications:
- High Fidelity Audio Equipment
- High Fidelity drivers/receivers
- 34V Industrial applications
Order Now
| Part Number | Buy from Texas Instruments | Status | Lead-Free | RoHS |
LM4562HABD:
|
|
ACTIVE | No | No |
Technical Documents
Datasheet (1)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
| 1618 | 04 Apr 2013 |
Related Products
TI Devices (1)
| Part Number | Name | Product Family | |
|---|---|---|---|
| LM4562 | Dual High Performance, High Fidelity Audio Operational Amplifier | Audio | |
Support and Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Customer Tags
No Tags are Available for this Part Number

Cart