±1°C Remote Diode Temperature Sensor with PWM Fan Control and 5 GPIO`s Status: ACTIVE

LM64EVAL

Burr Brown - Logo

Description/Features

Technical Documents

Support & Community

Order Now


Key Document

Description

The LM64 is a +/-1°C accurate remote diode digital temperature sensor with integrated fan control.

This evaluation board is designed to ease the evaluation and design-in of TI's LM64 remote diode fan controller. The LM64EVAL board connects via USB to a PC and is controlled by SensorEval software, which is included in the kit. SensorEval allows access and control of the LM64's registers. The LM64EVAL board includes headers and jumpers for controlling and possibly remotely connecting the digital I/O pins of the LM64. The LM64EVAL is mainly powered through the USB connection. Fan drive circuitry is provided on the board. Fan drive power is not acquired from the USB connection and requires an external power supply.

Features
  • Accurately senses remote and local diode temperatures
  • Integrated PWM fan speed control output
  • Programmable 8-step Lookup Table for quieting fans
  • ALERT# and T_Crit# open-drain outputs
  • Tachometer input for measuring fan RPM
  • 10-bit plus sign remote diode temperature data format, with 0.125°C resolution
  • SMBus 2.0 compatible interface, supports TIMEOUT
  • 5 General Purpose Input/Output pins
  • 5 General Purpose Default input pins
  • 14-pin LLP package

 



Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Lead-Free   RoHS  

LM64EVAL:
±1°C Remote Diode Temperature Sensor with PWM Fan Control and 5 GPIO`s

$175.00(US$)


Pricing may vary.



ACTIVE No   No  
Contact a Distributor  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 753 26 Jan 2012 467

TI Devices (1)

Part Number Name Product Family
LM64  ±1°C Remote Diode Temperature Sensor with PWM Fan Control and 5 GPIO's  Temperature Sensors and Control ICs 

Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support