LM73EVAL Evaluation Board Status: ACTIVE

LM73EVAL

Burr Brown - Logo

Description/Features

Technical Documents

Support & Community

Order Now


Key Document

Description

The LM73 is an integrated, digital-output temperature sensor featuring an incremental Delta-Sigma ADC with a two-wire interface that is compatible with the SMBus and I 2C® interfaces. The LM73EVAL is the evaluation board for the LM73.

Features
  • Single address pin offers choice of three selectable addresses per version for a total of six possible addresses.
  • SMBus and I 2C-compatible two-wire interface
  • Supports 400 kHz operation
  • Shutdown mode with one-shot feature available for very low average power consumption
  • Programmable digital temperature resolution from 11 bits to 14 bits.
  • Fast conversion rate ideal for quick power up and measuring rapidly changing temperature
  • Open-drain ^ALERT output pin goes active when temperature is above a programmed temperature limit
  • Very stable, low-noise digital ouput.
  • UL Recognized Component

 



Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Lead-Free   RoHS  

LM73EVAL/NOPB:
LM73EVAL Evaluation Board

$75.00(US$)


Pricing may vary.



ACTIVE Yes   Yes  
Contact a Distributor  
Technical Documents
Application Notes (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 33 03 May 2011 1,423

TI Devices (1)

Part Number Name Product Family
LM73  2.7V, SOT-23, 11- to 14- Bit Digital Temperature Sensor with 2-Wire Interface  Local Temperature Sensors 

Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support