LM86 - ±0.75°C Accurate, Remote Diode and Local Digital Temperature Sensor with Two-Wire Interface Status: ACTIVE

LM86EVAL

Burr Brown - Logo

Description/Features

Technical Documents

Support & Community

Order Now


Key Document

Description

The LM86 is an 11-bit digital temperature sensor with a 2-wire System Management Bus (SMBus) serial interface. The LM86 accurately measures its own temperature as well as the temperature of an external device, such as processor thermal diode or diode connected transistor such as the 2N3904. The LM86EVAL is the evaluation board for the LM86.

Features
  • Accurately senses die temperature of remote ICs or diode junctions
  • Offset register allows sensing a variety of thermal diodes accurately
  • On-board local temperature sensing
  • 10 bit plus sign remote diode temperature data format, 0.125 °C resolution
  • T_CRIT_A# output useful for system shutdown
  • ALERT# output supports SMBus 2.0 protocol
  • SMBus 2.0 compatible interface, supports TIMEOUT
  • 8-pin MSOP and SOIC packages

 



Order Now
Part Number Buy from Texas Instruments Status Lead-Free   RoHS  

LM86EVAL/NOPB:
LM86 - ±0.75°C Accurate, Remote Diode and Local Digital Temperature Sensor with Two-Wire Interface

$79.00(US$)


ACTIVE Yes   Yes  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 644 29 Feb 2012 590
White Papers (1)
Title Abstract Type Size (KB) Date Views
PDF 697 01 Jan 2004 432

TI Devices (1)

Part Number Name Product Family
LM86  ±0.75°C Accurate, Remote Diode and Local Digital Temperature Sensor with Two-Wire Interface  Temperature Sensors and Control ICs 

Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support