Evaluation Board for the LM8850

(ACTIVE) LM8850UREV

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

LM8850 is a step-up DC-DC converter optimized for use with a supercapacitor to protect a battery from power surges and enable new high power applications in mobile device architectures. The device creates an ideal rail from 3.6V to 5.7V boosting from a single Li-Ion cell with an input voltage range of 2.3V to 5.5V.

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

LM8850UREV/NOPB:
Evaluation Board for the LM8850

$99.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (1)
Title Abstract Type Size (KB) Date
PDF 9428 03 May 2013
More literature (1)
Title Abstract Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (1)

Part Number Name Product Family
LM8850  High-Performance, Step-Up DC-DC Converter for High-Power Applications in Mobile Devices  Step-up (boost) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs