Key Document
- LM86, LM89, LM89-1, LM90, LM99, LM99-1 Evaluation Board User’s Guide
(PDF 644 KB)
29 Feb 2012 590views
Description
The LM89 is an 11-bit digital temperature sensor with a 2-wire System Management Bus (SMBus) serial interface. The LM89 accurately measures its own temperature as well as the temperature of an external device, such as processor thermal diode or diode-connected transistor such as the 2N3904. The LM89EVAL is the evaluation board for the LM89
Features
- Accurately senses die temperature of remote ICs or diode junctions
- Offset register allows sensing a variety of thermal diodes accurately
- On-board local temperature sensing
- 10 bit plus sign remote diode temperature data format, 0.125 °C resolution
- T_CRIT_A# output useful for system shutdown
- ALERT# output supports SMBus 2.0 protocol
- SMBus 2.0 compatible interface, supports TIMEOUT
- 8-pin MSOP and SOIC packages
Order Now
| Part Number | Buy from Texas Instruments | Status | Lead-Free | RoHS |
LM89EVAL:
|
|
ACTIVE | No | No |
Technical Documents
Datasheet (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 1196 | 25 Mar 2013 |
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
| 644 | 29 Feb 2012 | 590 |
Related Products
TI Devices (1)
| Part Number | Name | Product Family | |
|---|---|---|---|
| LM89 | ±0.75°C , Remote and Local Digital Temperature Sensor with Two-Wire Interface-Wire Interface | Temperature Sensors and Control ICs | |
Support and Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Customer Tags
No Tags are Available for this Part Number

Cart