LM95172EWGEB Evaluation Board built around LM95172 high temperature sensor Status: ACTIVE

LM95172EWGEB

Burr Brown - Logo

Description/Features

Technical Documents

Support & Community

Order Now


Key Document
Download - PDF Icon

Description

LM95172EWGEB in conjunction with SensorEval software provides a convenient and effective platform for study of functionality of LM95172 Temperature Sensor. While LM95172 is specified over extended temperature range, the LM95172EWGEB evaluation board is not suitable for high temperature operation. Upon request, however, Texas Instruments will provide a supplemental kit that facilitates the high temperature experimentation with LM95172.

Order Now
Part Number Buy from Texas Instruments Status Lead-Free   RoHS  

LM95172EWGEB:
LM95172EWGEB Evaluation Board built around LM95172 high temperature sensor

$199.00(US$)


ACTIVE No   No  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 920 25 Sep 2012 919

Software (1)

Name Part Number Software Type
Eval Board Software For Hardware Monitors And Digital Temperature Sensors  SENSOREVAL  Software 

TI Devices (1)

Part Number Name Product Family
LM95172-Q1  13-Bit to 16-Bit 200°C Digital Temp Sensor with 3-Wire Interface  Local Temperature Sensors 

Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support