2-Diode Input and Local Digital Temperature Sensor with Two-Wire Interface and Outputs EVM LM95213EB (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now



Description

The LM95213EB features an 11-bit digital temperature sensor with a 2-wire System Management Bus (SMBus) interface that can monitor the temperatue of two remote diodes as well as its own temperature. The LM95213EB is designed to ease the evaluation and design-in of TI's LM95213 remote diode and local digital temperature sensor. The LM95213EB board connects via USB to a PC and is controlled by the SensorEval software, which is included with the board. SensorEval software allows easy access and control of the LM95213's registers. The LM95213EB board is powered through the USB connection and no other external power sources are required.

Features
  • Accurately senses die temperature of 2 remote ICs or diode junctions and local temperature
  • 0.125°C LSB temperature resolution
  • 0.03125°C LSB remote temperature resolution with digital filter enabled
  • +127.875°C/-128°C and 0°C/255°C remote ranges
  • Programmable digital filters and analog front end filter
  • Remote diode fault detection, model selection, and offset correction
  • Mask and status register support
  • 3 programmable TCRIT outputs with programmable hysteresis
  • SMBus 2.0 compatible interface, supports TIMEOUT
  • Programmable conversion rate and shutdown mode one-shot conversion control
  • Three-level address pin
  • 14-pin LLP package

 


Order Now
Part Number Buy from Texas Instruments or Third Party Status

LM95213EB/NOPB:
2-Diode Input and Local Digital Temperature Sensor with Two-Wire Interface and Outputs EVM

$140.00(USD)


ACTIVE

TI's Standard Terms and Conditions for Evaluation Items apply.

TI Devices (1)

Part Number Name Product Family
LM95213  ±2°C Dual Remote and Local Temperature Sensor with SMBus Interface  Temperature sensors 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles