Description
The LM95221 is a dual remote diode temperature sensor and the LM95221EVAL is its evaluation board.
Features
- Accurately senses die temperature of remote ICs or diode junctions
- Remote diode fault detection
- On-board local temperature sensing
- Remote temperature readings:
- 0.125 °C LSb
- 10-bits plus sign or 11-bits programmable resolution
- 11-bits resolves temperatures above 127°C
- Local temperature readings:
- 0.25°C
- 9-bits plus sign
- Status register support
- Programmable conversion rate allows user optimization of power consumption
- Shutdown mode one-shot conversion control
- SMBus 2.0 compatible interface, supports TIMEOUT
- 8-pin MSOP package

Cart