LM95231EVAL Evaluation Board Status: ACTIVE

LM95231EVAL

Burr Brown - Logo

Description/Features

Technical Documents

Support & Community

Order Now



Description

The LM95231 is a precision dual remote diode temperature sensor (RDTS) that uses TI's TruTherm technology. The LM95231EVAL is the evaluation board for LM95231.

Features
  • Accurately senses die temperature of remote ICs or diode junctions
  • Uses TruTherm technology for precision "thermal diode" temperature measurement
  • Thermal diode input stage with analog filtering
  • Thermal diode digital filtering
  • Intel Pentium 4 processor on 90nm process or 2N3904 non-ideality selection
  • Remote diode fault detection
  • On-board local temperature sensing
  • Remote temperature readings without digital filtering:
  • 0.125 °C LSb
  • 10-bits plus sign or 11-bits programmable resolution
  • 11-bits resolves temperatures above 127°C
  • Remote temperature readings with digital filtering:
  • 0.03125°C LSb with filtering
  • 12-bits plus sign or 13-bits programmable resolution
  • 13-bits resolves temperatures above 127°C
  • Local temperature readings:
  • 0.25°C
  • 9-bits plus sign
  • Status register support
  • Programmable conversion rate allows user optimization of power consumption
  • Shutdown mode one-shot conversion control
  • SMBus 2.0 compatible interface, supports TIMEOUT
  • 8-pin MSOP package

 


Order Now
Part Number Buy from Texas Instruments Status Lead-Free   RoHS  

LM95231EVAL:
LM95231EVAL Evaluation Board

$149.00(US$)


ACTIVE No   No  

Software (1)

Name Part Number Software Type
Eval Board Software For Hardware Monitors And Digital Temperature Sensors  SENSOREVAL  Software 

TI Devices (1)

Part Number Name Product Family
LM95231  Precision Dual Remote Diode Temperature Sensor with SMBus Interface and TruTherm™ Technology  Temperature Sensors and Control ICs 

Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support