Precision Remote Diode Temperature Sensor with SMBus Interface and TruThermTM Technology Status: ACTIVE
LM95235EVAL
Key Document
- LM95235EVAL User’s Guide
(PDF 689 KB)
24 Aug 2012 945views
Description
The LM95235 is a +/-0.75°C accurate remote diode digital temperature sensor with an SMBus interface and TruTherm™ technology.
This evaluation board is designed to ease the evaluation and design-in of TI's LM95235 remote diode digital temperature sensor. The LM95235EVAL board connects via USB to a PC and is controlled by SensorEval software, which is included in the kit. SensorEval software allows easy access and control of the LM95235's registers. The LM95235EVAL board includes headers and jumpers for controlling and possibly remotely connecting the digital I/O pins and the remote diode pins of the LM95235. The LM95235EVAL board is powered through the USB connection no other external power sources are necessary.
Features
- Accurately senses remote and local diode temperatures
- Diode Model Selection Bit - MMBT3904 or 65/90 nm processor diodes
- Two Formats: h2;128°C to +127.875°C and 0°C to 255.875°C
- Digital filter for remote channel
- Programmable TCRIT and OS thresholds
- Programmable shared hysteresis register
- Diode Fault Detection
- Mask, Offset, and Status Registers
- SMBus 2.0 compatible interface, supports TIMEOUT
- Programmable conversion rate for best power consumption
- Three-level address pin
- Standby mode one-shot conversion control
- Pin-for-pin compatible with the LM86/LM89
- 8-pin MSOP package
Order Now
| Part Number | Buy from Texas Instruments | Buy from Authorized Distributors | Status | Lead-Free | RoHS | |||||
LM95235EVAL/NOPB:
|
|
Pricing may vary.
|
ACTIVE | Yes | Yes | |||||
| Contact a Distributor | ||||||||||
Technical Documents
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
| 689 | 24 Aug 2012 | 945 |
Related Products
Software (1)
| Name | Part Number | Software Type |
|---|---|---|
| Eval Board Software For Hardware Monitors And Digital Temperature Sensors | SENSOREVAL | Software |
TI Devices (2)
| Part Number | Name | Product Family | |
|---|---|---|---|
| LM95235 | Precision Remote Diode Temperature Sensor with SMBus Interface and TruTherm Technology | Temperature Sensors and Control ICs | |
| LM95235-Q1 | Precision Remote Diode Temperature Sensor with SMBus Interface and TruTherm Technology | Temperature Sensors and Control ICs | |
Support and Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Customer Tags
No Tags are Available for this Part Number

Cart