Description
The LM96080EB is the evaluation board for LM96080, a hardware monitor that contains a 10-bit delta-sigma ADC capable of measuring 7 positive voltages and local temperature. The LM96080EB connects via USB to a PC and is controlled by the SensorEval software. SensorEval software allows easy access and control of the LM96080's registers and reports voltage, temperature, and fan outputs. The LM96080EB board is powered through the USB connection and no other external power sources are required.
Features
- Local Temperature Sensing
- 7 Positive Voltage Inputs with 10-bit Resolution
- 2 Programmable Fan Speed Monitoring Inputs
- 2.5 mV LSb and 2.56V Input Range
- Chassis Intrusion Detector Input
- WATCHDOG Comparison of All Monitored Values
- Separate Input to Show Status in Interrupt Status Register of Additional External Temperature Sensors Such as the LM26/27, LM56/57, LM73, or LM75
- I 2C Serial Bus Interface Compatibility, Supports Standard Mode, 100 kbits/s, and Fast Mode, 400 kbits/s
- Shutdown Mode to Minimize Power Consumption
- Programmable ^RST_OUT/ ^OS Pin: ^RST_OUT Provides a Reset Output; ^OS Provides an Interrupt Output Activated by an Overtemperature Shutdown Event
- Software and Pin Compatible with the LM80.

Cart