LM96163 Evaluation Board Status: ACTIVE

LM96163EB

Burr Brown - Logo

Description/Features

Technical Documents

Support & Community

Order Now



Description

Evaluation board for the LM96164, a remote diode digital temperature sensor with integrated fan control.

Features
  • TruTherm BJT beta compensation technology supports 45nm, 65nm and 90nm Processor remote diodes
  • Factory trimmed for Intel? 45 nm processor thermal diodes
  • Accurately senses diode-connected 2N3904 transistors or thermal diodes on-board large processors or ASIC's
  • Accurately senses its own temperature
  • Integrated PWM fan speed control output supports high resolution at 22.5kHz frequency for 4-pin fans
  • Acoustic fan noise reduction with user-programmable 12- step Lookup Table

 


Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Lead-Free   RoHS  

LM96163EB/NOPB:
LM96163 Evaluation Board

$99.00(US$)


Pricing may vary.



ACTIVE Yes   Yes  
Contact a Distributor  

Software (2)

Name Part Number Software Type
Eval Board Software For Hardware Monitors And Digital Temperature Sensors  SENSOREVAL  Software 
Eval Board Software for Hardware Monitors and Digital Temp Sensors  DIGITALTEMPSENSORSEVM-SW  Software 

TI Devices (1)

Part Number Name Product Family
LM96163  Remote Diode Dig Temp Sens w/Int Fan Cntrl & TruTherm BJT Transistor Beta Compensation Tech  Temperature Sensors and Control ICs 

Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support