Key Document
- LM96511 Ultrasound Receive Analog Front End (AFE) Evaluation Board User’s Guide
(PDF 552 KB)
25 Jul 2012 546views
Description
The LM96511 Evaluation Board is used to evaluate the LM96511 8-Channel Ultrasound Receive Analog Front End consisting of an integrated Low Noise Amplifier (LNA), Digital Variable Gain Amplifier (DVGA), CW Doppler Demodulator, and a 12-Bit Continuous Time ΣΔ ADC. The evaluation board is designed for use with the WaveVision5TM Data Capture Board connected via USB to a PC running the WaveVision5TM software. This ADC data capture board and software offer time domain plots, frequency domain plots, and calculates dynamic performance of the LM96511 such as SNR, SINAD, THD, SFDR, and ENOB. The evaluation board offers provisions for externally synchronizing the gain ramp period of the DVGA for Time Gain Compensation (TGC) operation. The evaluation board also features a pair of SMA jacks to measure the I&Q outputs for each of the eight Doppler Demodulator channels. In addition to performing data capture and FFTs, the WaveVision5TM software also provides the user with parametric controls such as amplifier gains, TGC rate, and selectable Doppler phase rotation angles.
The WaveVision5TM Data Capture Board must be ordered separately. Click here.
Technical Documents
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
| 552 | 25 Jul 2012 | 546 |
Related Products
TI Devices (1)
| Part Number | Name | Product Family | |
|---|---|---|---|
| LM96511 | Ultrasound Receive Analog Front End (AFE) | Analog Front End (AFE) | |
Support and Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Customer Tags
No Tags are Available for this Part Number

Cart