Key Document
- LM86, LM89, LM89-1, LM90, LM99, LM99-1 Evaluation Board User’s Guide
(PDF 644 KB)
29 Feb 2012 590views
Description
The LMxx Evaluation Board, as shown in Figure 1, is a complete PCBA (printed circuit board assembly). The board has a USB connector, a voltage regulator circuit, a microcontroller, an EEPROM, and a LMxx Remote Diode Temperature Sensor. A schematic and bill of materials is included in this User’s Guide. Figure 1 shows the location of pin1 for the device under test. The LMxxEVAL kit includes the SensorEval software, which is provided by Texas Instruments to communicate with the LMxx Evaluation Board by way of the USB cable (not provided) from the controlling computer. The SensorEval software is used to control the writing and reading of the digital registers in the LMxx for doing the initial register setup, reading the local and remote temperatures, establishing certain temperature limit setpoints.
Order Now
| Part Number | Buy from Texas Instruments | Status | Lead-Free | RoHS |
LM99EVAL/NOPB:
|
|
ACTIVE | Yes | Yes |
Technical Documents
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
| 644 | 29 Feb 2012 | 590 |
Related Products
TI Devices (1)
| Part Number | Name | Product Family | |
|---|---|---|---|
| LM99 | ±1°C Accurate, Remote Diode and Local Digital Temperature Sensor with Two-Wire Interface | Temperature Sensors and Control ICs | |
Support and Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Customer Tags
No Tags are Available for this Part Number

Cart