Cart | | Name | Part Number | Tool Type |
|---|---|---|
| LMH6580 Customer Evaluation Board (8x4) | LMH6580EVAL | Evaluation Modules & Boards |
| LMH6583 Customer Evaluation Board (16x16) | LMH6583EVAL | Evaluation Modules & Boards |
| Part Number | Name | Product Family | |
|---|---|---|---|
| LMH6580 | 8x4 500 MHz Analog Crosspoint Switch, Gain of 1, Gain of 2 | Special Function Amplifier | |
| LMH6581 | 8x4 500 MHz Analog Crosspoint Switch, Gain of 1, Gain of 2 | Special Function Amplifier | |
| LMH6582 | 16x8 550 MHz Analog Crosspoint Switch, Gain of 1 | Special Function Amplifier | |
| LMH6583 | 16x8 550 MHz Analog Crosspoint Switch, Gain of 2 | Special Function Amplifier | |
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||