Evaluation Board for High-Speed Dual Op Amp in the 8-Pin SOIC Package
(ACTIVE) LMH730036
Key Document

- LMH730036 Evaluation Board User’s Guide
(PDF 94 KB)
06 May 2012
Description
Texas Instruments offers this unpopulated Evaluation Board to aid in the evaluation and testing of high-speed Op Amp that are offered in the 8-Pin SOIC package. Resistors, capacitors, or any other surface-mount components can be easily mounted on this board in the desired circuit configuration. The performance can then be evaluated under the test conditions of your choice. Power supplies, analog signal source, and other measurement equipment shall be provided by the user.
Features
- Accommodates various high-speed Op Amp
- Allows quick and easy evaluation
- Serves as reference design to aid in high-speed PCB layout
- Utilizes surface-mount components
Order Now
Part Number | Buy from Texas Instruments or Third Party | Buy from Authorized Distributor | Status | |||||||
LMH730036/NOPB: |
Pricing may vary.
|
ACTIVE | ||||||||
Contact a Distributor |
TI's Standard Terms and Conditions for Evaluation Modules apply.
Technical Documents
User guides (1)
Title | Abstract | Type | Size (KB) | Date |
94 | 06 May 2012 |
More literature (1)
Title | Abstract | Type | Size (KB) | Date |
38 | 02 Jan 2019 |
Related Products
TI Devices (13)
Part Number | Name | Product Family |
---|---|---|
LM6172 | Dual High Speed, Low Power, Low Distortion Voltage Feedback Amplifiers | Operational amplifiers (op amps) |
LMH6612 | Single Supply, Dual 345 MHz Rail-to-Rail Output Amplifier | Operational amplifiers (op amps) |
LMH6619 | Dual 130 MHz, 1.25 mA RRIO Operational Amplifiers | Operational amplifiers (op amps) |
LMH6619-Q1 | Automotive Dual 130 MHz, 1.25 mA RRIO Operational Amplifiers | Operational amplifiers (op amps) |
LMH6622 | Dual Wideband, Low Noise, 160MHz, Operational Amplifiers | Operational amplifiers (op amps) |
LMH6626 | Single/ Dual Ultra Low Noise Wideband Operational Amplifier | Operational amplifiers (op amps) |
LMH6643 | Low Power, 130MHz, 75mA Rail-to-Rail Output Amplifiers | Operational amplifiers (op amps) |
LMH6655 | Single/Dual Low Power, 250 MHz, Low Noise Amplifiers | Operational amplifiers (op amps) |
LMH6658 | 270MHz Single Supply, Single & Dual Operational Amplifiers | Operational amplifiers (op amps) |
LMH6682 | 190MHz Single Supply, Dual and Triple Operational Amplifiers | Operational amplifiers (op amps) |
LMH6715 | Dual Wideband Video Op Amp | Operational amplifiers (op amps) |
LMH6715-MIL | Dual Wideband Video Op Amp | Analog and Mixed-Signal |
LMH6724 | Single/Dual 370 MHz 1 mA Current Feedback Op Amp | Operational amplifiers (op amps) |
Support & training
Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.
Search answers from TI experts
Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.
If you have questions about quality, packaging, or ordering TI products visit our Support page.