Evaluation Board for High-Speed Single Op Amp in the 5- 6-Pin SOT-23 Package Status: ACTIVE
LMH730216
Key Document
- LMH730227/LMH730216/LMH730165 Evaluation Board User’s Guide
(PDF 6605 KB)
06 May 2012 1,213views
Description
Texas Instruments offers this unpopulated Evaluation Board to aid in the evaluation and testing of high-speed Op Amps that are offered in the 5-/6-pin SOT-23 package. Resistors, capacitors, or any other surface-mount components can be easily mounted on this board in the desired circuit configuration. The performance can then be evaluated under the test conditions of your choice. Power supplies, analog signal source, and other measurement equipment shall be provided by the user.
Features
- Accommodates various high-speed Op Amp
- Allows quick and easy evaluation
- Serves as reference design to aid in high-speed PCB layout
- Utilizes surface-mount components
Order Now
| Part Number | Buy from Texas Instruments | Buy from Authorized Distributors | Status | Lead-Free | RoHS | |||||
LMH730216/NOPB:
|
|
Pricing may vary.
|
ACTIVE | Yes | Yes | |||||
| Contact a Distributor | ||||||||||
Technical Documents
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
| 6605 | 06 May 2012 | 1,213 |
Related Products
TI Devices (22)
| Part Number | Name | Product Family | |
|---|---|---|---|
| LM7301 | 4 MHz GBW, Rail-to-Rail Input-Output Operational Amplifier in TinyPak Package | Operational Amplifier (Op Amp) | |
| LM8261 | RRIO, High Output Current & Unlimited Cap Load Op Amp in SOT23-5 | Operational Amplifier (Op Amp) | |
| LMH6559 | High-Speed, Closed-Loop Buffer | Video Function | |
| LMH6609 | 900MHz Voltage Feedback Op Amp | Operational Amplifier (Op Amp) | |
| LMH6611 | Single Supply 345 MHz Rail-to-Rail Output Amplifier | Operational Amplifier (Op Amp) | |
| LMH6618 | Single 130 MHz, 1.25 mA RRIO Operational Amplifiers | Operational Amplifier (Op Amp) | |
| LMH6624 | Single/ Dual Ultra Low Noise Wideband Operational Amplifier | Operational Amplifier (Op Amp) | |
| LMH6639 | 190MHz Rail-to-Rail Output Amplifier with Disable | Operational Amplifier (Op Amp) | |
| LMH6640 | TFT-LCD Single, 16V, Rail-to-Rail High Output Operational Amplifier | Operational Amplifier (Op Amp) | |
| LMH6642 | Low Power, 130MHz, 75mA Rail-to-Rail Output Amplifier | Operational Amplifier (Op Amp) | |
| LMH6645 | 2.7V, 650µA, 55MHz, Rail-to-Rail Input and Output Amplifiers with Shutdown Option | Operational Amplifier (Op Amp) | |
| LMH6647 | 2.7V, 650µA, 55MHz, Rail-to-Rail Input and Output Amplifiers with Shutdown Option | Operational Amplifier (Op Amp) | |
| LMH6654 | Single/Dual Low Power, 250 MHz, Low Noise Amplifiers | Operational Amplifier (Op Amp) | |
| LMH6657 | 270MHz Single Supply, Single & Dual Operational Amplifiers | Operational Amplifier (Op Amp) | |
| LMH6702 | 1.7 GHz, Ultra Low Distortion, Wideband Op Amp | Operational Amplifier (Op Amp) | |
| LMH6703 | 1.2 GHz, Low Distortion Op Amp with Shutdown | Operational Amplifier (Op Amp) | |
| LMH6704 | 650 MHz Selectable Gain Buffer with Disable | Video Function | |
| LMH6714 | Single Wideband Video Op Amp | Operational Amplifier (Op Amp) | |
| LMH6720 | Single Wideband Video Op Amp with Shutdown | Operational Amplifier (Op Amp) | |
| LMH6723 | Single/Quad 370 MHz 1 mA Current Feedback Op Amp | Operational Amplifier (Op Amp) | |
| LMH6732 | High Speed Op Amp with Adjustable Bandwidth | Operational Amplifier (Op Amp) | |
| LMV7219 | 7 nsec, 2.7V to 5V Comparator with Rail-to- Rail Output | Amplifiers and Linear | |
Support and Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Customer Tags
No Tags are Available for this Part Number

Cart