Evaluation board for 5-pin, north facing amplifiers in the SC70 package

(ACTIVE) LMH730268

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

The LMH730268 evaluation PCB is designed to aid in the characterization of 5-pin, north facing amplifiers, that are available in the SC70 package.

Features

ROHS


Order Now
Part Number Buy from Texas Instruments or Third Party Status

LMH730268/NOPB:
Evaluation board for 5-pin, north facing amplifiers in the SC70 package

$10.00(USD)

ACTIVE

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 3697 01 May 2013 400

TI Devices (6)

Part Number Name Product Family
LMH6601  250 MHz, 2.4V CMOS Operational Amplifier with Shutdown  Operational Amplifiers (Op Amps) 
LMH6601-Q1  250 MHz, 2.4V CMOS Operational Amplifier with Shutdown  Operational Amplifiers (Op Amps) 
LMH6657  270MHz Single Supply, Single & Dual Operational Amplifiers  Operational Amplifiers (Op Amps) 
LPV511  micropower Rail-to-Rail Input and Output Operational Amplifier  Operational Amplifiers (Op Amps) 
LPV521  Nanopower, 350 nA, 1.6 V RRIO Single, CMOS input op amp  Operational Amplifiers (Op Amps) 
SN54HCT74  Dual D-type Positive-Edge-Triggered Flip-Flops With Clear And Preset  Logic Products 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki