The LMK00725 is a low skew, high performance clock fanout buffer, which distributes up to five 3.3V LVPECL outputs. The clocks are derived from one of two selectable inputs, which can accept differential or single-ended input signals.
This evaluation module (EVM) is designed to demonstrate the functionality and electrical performance of the LMK00725 device. For optimum performance, the board is equipped with 50-ohm SMA connectors and 50-ohm controlled impedance traces.
Features
- Easy to use evaluation board to fan-out up to 5 LVPECL clocks with low phase noise/jitter
- Accepts differential or single-ended/LVCMOS input clock
- Device control pins configurable through jumpers
- Board power at 3.3-V for VCC