LMK02000 Evaluation board with 245.76 VCXO Status: ACTIVE

LMK02000EVAL-1

Burr Brown - Logo

Description/Features

Technical Documents

Support & Community

Order Now


Key Document
Download - PDF Icon

Description

The LMK02000 precision clock conditioner combines the functions of jitter cleaning/reconditioning, multiplication, and distribution of a reference clock.

Features
  • 20 fs additive jitter
  • Integrated Integer-N PLL with outstanding normalized phase noise contribution of -224 dBc/Hz
  • Clock output frequency range of 1 to 800 MHz
  • 3 LVDS and 5 LVPECL clock outputs
  • Dedicated divider and delay blocks on each clock output
  • Pin compatible family of clocking devices
  • 3.15 to 3.45 V operation
  • Package: 48 pin LLP (7.0 x 7.0 x 0.8 mm)

 



Order Now
Part Number Buy from Texas Instruments Status Lead-Free   RoHS  

LMK02000EVAL-1:
LMK02000 Evaluation board with 245.76 VCXO

$299.00(US$)


ACTIVE No   No  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 2310 26 Jan 2012 335

TI Devices (1)

Part Number Name Product Family
LMK02000  Precision Clock Distributor with Integrated PLL  Ultra Low Jitter Synthesizer and Jitter Cleaner 

Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support