Key Document
- LMP91051 Users Guide
(PDF 1535 KB)
18 Oct 2012 632views
Description
The LMP91051 evaluation board (LMP91051EVM) can be used as stand-alone or as part of Sensor AFE eval platform (refer to the Sensor AFE platform page for software and required hardware). The LMP91051 can be configured via the SPI interface and allows for testing the device with thermopile sensors, as typically used in NDIR applications.
Features
- Data capturing and evaluations are simplified by connecting the LMP91051EVM Board to a SPIO-4 Digital Controller Board (SPIO-4 board) and PC via USB and running the Sensor AFE software
- Software will display the LMP91051’s analog output in time domain and histogram
- Software allows customers to write to and read from registers, to configure the device’s gain, output offset, and common mode voltage, and most importantly, to configure and learn about the LMP91051
Order Now
| Part Number | Buy from Texas Instruments | Buy from Authorized Distributors | Status | Lead-Free | RoHS | REACH | WEEE | CE-EMC | CE-RTTE/LVD | FCC | Batteries | Enclosure | Ext Power Supply |
LMP91051EVM:
|
|
Pricing may vary.
|
ACTIVE | Yes | Yes | Yes | NA | NA | NA | NA | No | No | No |
| Contact a Distributor | |||||||||||||
Technical Documents
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
| 1535 | 18 Oct 2012 | 632 |
Related Products
Software (1)
-
LMP91050/51 Sensor AFE Software Download
(ZIP, 35539 KB) 393 views, 25 Jan 2012
Design Kits & Evaluation Modules (1)
| Name | Part Number | Tool Type |
|---|---|---|
| Sensor AFE Digital Controller Board | SPIO-4 | Evaluation Modules & Boards |
TI Devices (3)
| Part Number | Name | Product Family | |
|---|---|---|---|
| LM4140 | Precision Micropower Low Dropout Voltage Reference | Voltage Reference | |
| LMP91051 | LMP91051 Configurable AFE for (NDIR) Sensing Applications | Analog Front End (AFE) | |
| SN74AHC1G125 | Single Bus Buffer Gate with 3-State Output | LL Non-Inverting Buffer and Driver | |
Support and Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Customer Tags
No Tags are Available for this Part Number

Cart