LMR16006YEVM

LMR16006YEVM 6V to 60V input, 5.0V output at 600mA Step-Down Converter

LMR16006YEVM

Order now

Overview

The LMR16006YEVM is a fully assembled and tested circuit for evaluating the LMR16006Y Step-Down Converter. The LMR16006YEVM operates from 6V to 60V input (12V nominal) and provides a 5.0V output at 600mA. The board also has a jumper connector to enable or disable the converter operation.

Features
  • Input range: 6V to 60V
  • Output: 5.0V
  • Maximum load current: 600mA
  • Switching frequency: 2.1MHz
  • Board size: 49x52mm
Buck converters (integrated switch)
LMR16006 SIMPLE SWITCHER® 4V to 60V, 600mA Step-Down Regulator with Low Iq LMR16006Y-Q1 Automotive Qualified SIMPLE SWITCHER® 40V (65V transient), 0.6A Buck Regulator with 28μA IQ
Download View video with transcript Video

Order & start development

Evaluation board

LMR16006YEVM — LMR16006YEVM 6V to 60V input, 5.0V output at 600mA Step-Down Converter

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Certificate LMR16006YEVM EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide LMR16006 EVM User's Guide 13 Jun 2014
Data sheet LMR16006 SIMPLE SWITCHER 60 V 0.6 A Buck Regulators With High Efficiency ECO Mode datasheet PDF | HTML 20 Nov 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos