LMR62014 SIMPLE SWITCHER® 20Vout, 1.4A Step-Up Regulator in SOT-23 Demo Board

(ACTIVE) LMR62014XMFDEMO

Description & Features

Technical Documents

Support & Training

Order Now



Description

The LMR62014 and LMR64010 are high frequency switching boost regulators which offer small size and high power conversion efficiency. The parts operate at a 1.6MHz switching frequency. The primary difference between the LMR62014 and LMR64010 is that the LMR62014 has a higher current internal switch FET (with lower breakdown voltage), while the LMR64010 has a higher voltage FET which handles less current. The LMR64010 targets applications with higher output voltages, while the LMR62014 is intended for applications requiring higher load currents at lower output voltages. This application note describes the demo board supplied to demonstrate the operation of these parts and give information on its usage.

Features
  • 2.7V to 12V Input Voltage Range
  • LMR62014: 12V Output Voltage, and 450mA Output Current from 5V input supply
  • LMR64010: 24V Output Voltage, and 125mA Output Current from 5V input supply
  • Switching Frequency of 1.6 MHz
  • Minimal Component Count
  • Small Solution Size (12 mm x 17 mm)

Contents:

  • LMR62014XMFDEMO Board
  • AN-2183 LMR62014/LMR64010 Demo Board Application Note

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

LMR62014XMFDEMO/NOPB:
LMR62014 SIMPLE SWITCHER® 20Vout, 1.4A Step-Up Regulator in SOT-23 Demo Board

$20.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
More literature (1)
Title Abstract Type Size (KB) Date
PDF 64 02 Jan 2019

TI Devices (1)

Part Number Name Product Family
LMR62014  SIMPLE SWITCHER® 2.7V to 14V, 1.4A Step-Up Regulator in SOT-23 Package  Step-up (boost) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs