Evaluation Board for the LMV228

(ACTIVE) LMV228SDEVAL

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

This board can be used to evaluate Texas Instruments LMV225/LMV228 RF detectors. These logarithmic power detectors are intended for use in CDMA and WCDMA applications. They have a 30 dB dynamic range and an RF frequency range from 450 MHz to 2 GHz. The LMV228 is designed to be used in combination with a directional coupler, while the LMV225 detector is especially suited for power measurements via a high-resistive tap as well as directional coupler. The LMV225/LMV228 have an integrated filter for low-ripple average power detection of CDMA signals. Additional filtering can be applied using a single external capacitor.

Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status

LMV228SDEVAL:
Evaluation Board for the LMV228

$99.00(USD)




Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 183 30 Apr 2013 206

TI Devices (1)

Part Number Name Product Family
LMV228  RF Power Detector for CDMA and WCDMA in micro SMD  RF & Microwave 

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs