3.0 GHz/0.8 GHz PLLatinum Dual High Frequency Synthesizer for RF Personal Communications Status: ACTIVE
LMX2430EVAL
Description
The LMX2430SLE Evaluation Board simplifies evaluation of the LMX2430 3.0 GHz/800 MHz PLLatinum™ Dual High Frequency synthesizer. The board enables all performance measurements with no additional support circuitry.
The evaluation board consists of a LMX2430SLE device, RF and IF VCO modules, and RF and IF loop filters built by discrete components. The SMA flange mount connectors are provided for external reference input, RF and IF VCO outputs, and the power and grounding connection. A cable assembly is bundled with the evaluation board for connecting to a PC through the parallel printer port. By means of MICROWIRE™ serial port emulation, the Code Loader software included can be run on a PC to facilitate the LMX2430 internal register programming for the evaluation and measurement.

Cart