Delta-Sigma Low Power Dual PLL for RF Personal Communications Status: ACTIVE

LMX2485E-EVAL

Burr Brown - Logo

Description/Features

Technical Documents

Support & Community

Order Now


Key Document
Download - PDF Icon

Description

The LMX2485E Evaluation Board simplifies evaluation of the LMX2485E 2.6 GHz/0.8 GHz PLLatinum™ dual frequency synthesizer. The primary function of this board is to evaluate the LMX2485E device performance at low RF input frequencies, which is 50 MHz.

The board enables all performance measurements with no additional support circuitry. The evaluation board consists of a LMX2485E device, an RF VCO module and RF loop filters built with discrete components. The SMA flange mount connectors are provided for an external reference input, an RF VCO output, and a power connection. A cable assembly is bundled with the evaluation board for connecting to a PC through the parallel port. By means of MICROWIRE™ serial port emulation, the CodeLoader software included can be run on a PC to facilitate the LMX2485E internal register programming for evaluation and measurement.

The VCO used on the evaluation board is a Sirenza VCO190-52U. Using a 5 Volt supply, the frequency range of the Sirenza VCO190-52U is specified to cover 51 to 53 MHz with a 0.5V to 4.5 V control. The LMX2485E device is powered from a 3.3 V regulated supply, which gives a Charge Pump output dc voltage swing of 0.5 to 2.7 volts for optimum performance. Charge Pump output voltage can be measured at TP1. With these voltages, the VCO output frequency will nominally be 48.6 to 49.6 MHz. No IF VCO is attached. Therefore, the IF section is powered down for all measurements.

Order Now
Part Number Buy from Texas Instruments Status

LMX2485E EVAL/NOPB:
Delta-Sigma Low Power Dual PLL for RF Personal Communications

$175.00(US$)


ACTIVE
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 919 27 Feb 2012 452

TI Devices (2)

Part Number Name Product Family
LMX2485E  Delta-Sigma Low Power Dual PLL for RF Personal Communications  Clocks and Timers 
LMX2485Q-Q1  Automotive Delta-Sigma Low Power Dual PLL for RF Personal Communications  Clocks and Timers 

Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support