LMX2581EVAL Status: ACTIVE

LMX2581EVAL

Burr Brown - Logo

Description/Features

Technical Documents

Support & Community

Order Now


Key Document
Download - PDF Icon

Description

The LMX2581 Wideband frequency synthesizer allows the generation of a broad range of frequencies with excellent phase noise. The LMX2581 Reference Board (LMX2581EVAL) is designed to assist in the evaluation of the LMX2581 in a system, as well as serve as a reference design for the customer’s system. All that are required, in addition to the Reference Board kit, in order to use it are a PC and phase noise analyzer. This evaluation board can be evaluated and controlled via CodeLoader, which has been developed for use with it. The CodeLoader software gives full control over the device as well as being able to be called through Active X through programs such as Excel and Labview. The features of this board are designed to allow for maximum flexibility and convenience. The default configuration has an XO and both differential outputs attached. However, components can be changed to allow an external signal generator to drive this. In addition to this, an external VCO can also be added with a passive or active loop filter.

Features
  • 2 Differential Outputs
  • Onboard Oscillator
  • Full flexibility for evaluation


Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status

LMX2581EVAL/NOPB:
LMX2581EVAL Evaluation Module

$175.00(US$)


Pricing may vary.



ACTIVE
Contact a Distributor  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 783 26 Nov 2012 1,669

TI Devices (1)

Part Number Name Product Family
LMX2581  Wideband Frequency Synthesizer with Integrated VCO  Clocks and Timers 

Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support