LP38511 Thin TO-263 800 mA Fast-Transient Response LDO with Error Flag Evaluation Board Status: ACTIVE
LP38511TJ-ADJEV
Key Document
-
AN-1801 LP38511TJ-ADJ Evaluation Board (Rev. B)
(HTM 8 KB)
24 Apr 2013 403views Read Abstract
Description
The LP38511TJ-ADJ is an adjustable LDO linear regulator capable of supplying up to 800 mA of output current, and incorporates an Enable function. The device has been designed to work with 10 µF input and output ceramic capacitors. Footprints areas for CIN and COUT will allow for a variety of sizes. Each board is assembled and tested in the factory. This evaluation board has the Thin TO-263 package mounted, and the output voltage is set to 1.20V.
Order Now
| Part Number | Buy from Texas Instruments | Buy from Authorized Distributors | Status | Lead-Free | RoHS | |||||
LP38511TJ-ADJEV:
|
|
Pricing may vary.
|
ACTIVE | No | No | |||||
| Contact a Distributor | ||||||||||
Technical Documents
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
| 156 | 24 Apr 2013 | 403 |
Related Products
TI Devices (1)
| Part Number | Name | Product Family | |
|---|---|---|---|
| LP38511-ADJ | 800mA Fast-Transient Response Adjustable Low-Dropout Linear Voltage Regulator | Linear Regulator (LDO) | |
Support and Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Customer Tags
No Tags are Available for this Part Number

Cart