Micropower 800mA Low Noise `Ceramic Stable` Adjustable Voltage Regulator for 1V to 5V Applications Status: ACTIVE
LP3878-ADJEVAL
Key Document
-
AN-1409 LP3878-ADJ Evaluation Board (Rev. B)
(HTM 8 KB)
25 Jul 2011 683views Read Abstract
Description
The LP3878-ADJ is an 800 mA low-dropout linear regulator whose output voltage can be externally set to any value between 1V and 5.5 V using two resistors. This application note gives information about the evaluation board supplied to demonstrate the function of this part. This board is designed to handle either the LP3878MR-ADJ (PSOP-8) or the LP3878SD-ADJ (LLP-8). By default the board is populated with the LP3878MR-ADJ (PSOP-8) device.
Features
- 1.0V to 5.5V output
- Designed for use with low ESR ceramic capicitors
- Very low output noise
- 8 lead PSOP and LLP surface mount package
- <10µA quiescent current in shutdown
- Low ground pin current at all loads
- Over-temperature-current protection
- -40°C to +125°C operating junction temperature range
Applications
- ASIC Power Supplies in Desktop, Notebooks and Graphic Cards, Set-top boxes
- Printers and Copiers
- DSP and FPGA Power Supplies
- SMPS Post-Regulator
- Medical Instrumentation
Order Now
| Part Number | Buy from Texas Instruments | Status | Lead-Free | RoHS |
LP3878-ADJEVAL/NOPB:
|
|
ACTIVE | Yes | Yes |
Technical Documents
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
| 1186 | 25 Jul 2011 | 683 |
Related Products
TI Devices (1)
| Part Number | Name | Product Family | |
|---|---|---|---|
| LP3878-ADJ | Micropower 800mA Low Noise "Ceramic Stable" Adjustable Voltage Regulator for 1V to 5V App. | Linear Regulator (LDO) | |
Support and Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Customer Tags
No Tags are Available for this Part Number

Cart