LP3907SQ-JXQX Evaluation Board

(ACTIVE) LP3907SQ-JXQXEV

Burr Brown - Logo

Description & Features

Technical Documents

Support & Community

Order Now


Key Document

Description

The LP3907 is a multi-function, programmable Power Management Unit, optimized for low power FPGAs, microprocessors and DSPs. This device integrates two highly efficient 1A/600mA step-down DC/DC converters with dynamic voltage management (DVM), two 300mA linear regulators and a 400kHz I2 C compatible interface to allow a host controller access to the internal control registers of the LP3907. The LP3907 additionally features programmable power-on sequencing and a tiny 4 x 4 x 0.8mm 24-pin LLP pin package. The LP3907 Evaluation Kit is based on a modular system, where the actual evaluation board is connected to the PC via a USB-I2 C interface board. The kit supports complete functional evaluation of the LP3907 circuit.

Features
  • Compatible with advanced applications processors and FPGAs
  • 2 LDOs for powering Internal processor functions and I/Os
  • High speed serial interface for independent control of device functions and settings
  • Precision internal reference
  • Thermal overload protection
  • Current overload protection
  • 24-lead 4 x 4 x 0.8mm LLP package
  • Software Programmable Regulators
  • External Power-on-reset function for Buck 1 and Buck 2 (i.e., Power Good with delay function)
  • Undervoltage lock out detector to monitor input supply voltage

Applications:

  • FPGA, DSP core power
  • Applications processors
  • Peripheral I/O power


Order Now
Part Number Buy from Texas Instruments Status Lead-Free   RoHS  

LP3907SQ-JXQXEV/NOPB:
LP3907SQ-JXQX Evaluation Board

$149.00(US$)


ACTIVE Yes   Yes  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 5636 30 Apr 2013 1,872

TI Devices (2)

Part Number Name Product Family
LP3907  Dual High-Current Step-Down DC/DC and Dual Linear Regulator with I2C-Compatible Interface  Power Management 
LP3907-Q1  Dual High-Current Step-Down DC/DC and Dual Linear Regulator with I2C-Compatible Interface  Power Management 

Support and Community

Wikis

Visit the TI Wiki

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support